Product groups

Item description/product images

DescriptionMaterial:Chain stainless steel.
Key ring stainless steel.
Note:If no length is specified 1000 mm will be supplied.Drawing reference:
1) identical parts
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K1125_B_Datasheet_32356_Ball_chains_Form_B_with_key_ring--en 206 kB

Drawings

Ball chains, Form B, with key ring

Item selection/filter

Order No.FormVersion 1Main
material
LDD1CADAcc.PriceOrder
K1125.015X160Bwith key ringbrass160151 on request
K1125.019X160Bwith key ringbrass160191 on request
K1125.023X160Bwith key ringbrass160231,2 on request
K1125.028X160Bwith key ringbrass160281,7 on request
K1125.015X320Bwith key ringbrass320151 on request
K1125.019X320Bwith key ringbrass320191 on request
K1125.023X320Bwith key ringbrass320231,2 on request
K1125.028X320Bwith key ringbrass320281,7 on request
K1125.015X500Bwith key ringbrass500151 on request
K1125.019X500Bwith key ringbrass500191 on request
K1125.023X500Bwith key ringbrass500231,2 on request
K1125.028X500Bwith key ringbrass500281,7 on request
K1125.015X1000Bwith key ringbrass1000151 on request
K1125.019X1000Bwith key ringbrass1000191 on request
K1125.023X1000Bwith key ringbrass1000231,2 on request
K1125.028X1000Bwith key ringbrass1000281,7 on request
K1125.115X160Bwith key ringstainless steel160151 on request
K1125.119X160Bwith key ringstainless steel160191 on request
K1125.123X160Bwith key ringstainless steel160231,2 on request
K1125.128X160Bwith key ringstainless steel160281,7 on request
K1125.115X320Bwith key ringstainless steel320151 on request
K1125.119X320Bwith key ringstainless steel320191 on request
K1125.123X320Bwith key ringstainless steel320231,2 on request
K1125.128X320Bwith key ringstainless steel320281,7 on request
K1125.115X500Bwith key ringstainless steel500151 on request
K1125.119X500Bwith key ringstainless steel500191 on request
K1125.123X500Bwith key ringstainless steel500231,2 on request
K1125.128X500Bwith key ringstainless steel500281,7 on request
K1125.115X1000Bwith key ringstainless steel1000151 on request
K1125.119X1000Bwith key ringstainless steel1000191 on request
K1125.123X1000Bwith key ringstainless steel1000231,2 on request
K1125.128X1000Bwith key ringstainless steel1000281,7 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33