- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Wheels and rollers
- Ball transfer units
- Ring bolts and hoist rings
- K2044
Hoist screws VDI 3366
- K2045
Hoist pins VDI 3366
- K0767
Ring bolts DIN 580
- K1333
Ring bolts similar to DIN 580
- K0768
Ring nuts DIN 582
- K1334
Ring nuts similar to DIN 582
- K0769
Ring bolts rotatable high-strength grade 10
- K2100
Ring bolts, stainless steel, revolving high-strength
- K0770
Ring bolts swivel, 360° rotatable, grade 8
- K1735
Hoist rings, steel, 360° rotation grade 10
- K0773
Weld-on D-rings
- K1059
D-Shackles
- K1058
Bow shackles
- K2178
Hoist rings, steel with U-bracket, rotates through 360 degrees
- K1920
Lifting pins self-locking
- K1919
Lifting pins self-locking, stainless steel
- K1922
Receiver bushes for ball lifting pins, stainless steel
- K1921
Locating bushes for ball lifting pins stainless steel, flat
- K2154
Threaded hoist pin, self-locking, steel
- K2155
Threaded hoist pin, self-locking, stainless steel
- K2156
Threaded hoist pin, self-locking, steel with rotating shackle
- K2157
Threaded hoist pin, self-locking, stainless steel with rotating shackle
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K2178Hoist rings, steel with U-bracket, rotates through 360 degrees |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Carbon steel.Version:Black oxidised.Note:Every hoist ring undergoes an additional visual inspection after load testing (5x safety factor). A safety data sheet for installation is included with every hoist ring. Do not use spacer washers between the bush flange and support beam. Tighten the screws to the stated torque and check and re-tighten regularly. After installation check if the ring swivels and turns freely in all directions. Lift with care! Avoid impacts! In no event must the permissible load stamped on the hoist ring be exceeded.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version | D | D1 | A | B | H | L | R | S | max. permissible load kg | Tightening torque Nm | CAD | Acc. | Price | Order |
---|
K2178.08 | standard | M8 | 19 | 46,7 | 22 | 67,8 | 12,5 | 10,9 | 9,7 | 400 | 9,81 |  | | on request | | K2178.10 | standard | M10 | 19 | 46,7 | 22 | 67,8 | 17,5 | 10,9 | 9,7 | 450 | 16,7 |  | | on request | | K2178.12 | standard | M12 | 38,1 | 89,4 | 46 | 123 | 19 | 22,4 | 19 | 1050 | 37,3 |  | | on request | | K2178.16 | standard | M16 | 38,1 | 89,4 | 46 | 123 | 29 | 22,4 | 19 | 1900 | 80,4 |  | | on request | | K2178.201 | standard | M20 | 38,1 | 89,4 | 46 | 123 | 34 | 22,4 | 19 | 2150 | 133 |  | | on request | | K2178.20 | standard | M20 | 58,7 | 130,6 | 70 | 163 | 32 | 35,6 | 25,4 | 3000 | 133 |  | | on request | | K2178.24 | standard | M24 | 58,7 | 130,6 | 70 | 163 | 37 | 35,6 | 25,4 | 4200 | 304 |  | | on request | | K2178.30 | standard | M30 | 81 | 165,1 | 90 | 221,7 | 46 | 44,5 | 31,7 | 7000 | 588 |  | | on request | | K2178.36 | standard | M36 | 106,4 | 217,2 | 115 | 316,7 | 68 | 57,2 | 44,4 | 11000 | 981 |  | | on request | | K2178.42 | standard | M42 | 106,4 | 217,2 | 115 | 316,7 | 68 | 57,2 | 44,4 | 12500 | 981 |  | | on request | | K2178.48 | standard | M48 | 106,4 | 217,2 | 115 | 316,7 | 88 | 57,2 | 44,4 | 13500 | 981 |  | | on request | | K2178.112 | long | M12 | 38,1 | 89,4 | 46 | 170,7 | 19 | 22,4 | 19 | 1050 | 37,3 |  | | on request | | K2178.116 | long | M16 | 38,1 | 89,4 | 46 | 170,7 | 29 | 22,4 | 19 | 1900 | 80,4 |  | | on request | | K2178.1201 | long | M20 | 38,1 | 89,4 | 46 | 170,7 | 34 | 22,4 | 19 | 2150 | 133 |  | | on request | | K2178.120 | long | M20 | 58,7 | 130,6 | 70 | 206 | 32 | 35,6 | 25,4 | 3000 | 133 |  | | on request | | K2178.124 | long | M24 | 58,7 | 130,6 | 70 | 206 | 37 | 35,6 | 25,4 | 4200 | 304 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|