Product groups
Guide rollers, plastic, convex with and without stainless steel pins
K2371

Guide rollers, plastic, convex with and without stainless steel...

go back

Item description/product images

DescriptionMaterial:Roller rim polyacetal (POM).
Bearing and pin stainless steel.
Version:Roller rim white.Note:The roller rim is firmly bonded onto a ball bearing.

The advantage of having a POM roller rim is quiet running.

These guide rollers are not suitable for impact or axial loads.
The radial load was tested with one million revolutions at 300 rpm. These results may vary depending on operating conditions and environment.
Technical data:Possible operating temperatures up to 105 °C.Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2371 Guide rollers, plastic, convex with and without stainless steel pins 180 kB

Drawings (total overview)

Guide rollers, plastic, convex with and without stainless steel pins

Guide rollers, plastic, convex, with and without stainless steel pin - Form A

More information

Drawings

Guide rollers, plastic, convex, with and without stainless steel pin - Form A

Item selection/filter

Order No.BDD1FormForm definitionBall bearing

RRadial
load
N
CADAcc.PriceOrder
K2371.0020066206Awithout pin696-HZZ598 on request
K2371.0025066256Awithout pin696-HZZ598 on request
K2371.0030099308Awithout pin608-HZZ5196on request
K2371.0035099358Awithout pin608-HZZ5196on request

Guide rollers, plastic, convex, with and without stainless steel pin - Form B

More information

Drawings

Guide rollers, plastic, convex, with and without stainless steel pin - Form B

Item selection/filter

Order No.BDD1D2D3FormForm definitionBall bearing

LL1RRadial
load
N
SWCADAcc.PriceOrder
K2371.10200605X086206M58Bwith pins696-HZZ815983 on request
K2371.10200606X086206M68Bwith pins696-HZZ815983 on request
K2371.10250605X086256M58Bwith pins696-HZZ815983 on request
K2371.10250606X086256M68Bwith pins696-HZZ815983 on request
K2371.10300905X089308M510Bwith pins608-HZZ80,551964 on request
K2371.10300906X089308M610,2Bwith pins608-HZZ8151965 on request
K2371.10300906X129308M610,2Bwith pins608-HZZ120,551965 on request
K2371.10350905X089358M510Bwith pins608-HZZ80,551964 on request
K2371.10350906X089358M610,2Bwith pins608-HZZ8151965 on request
K2371.10350906X129358M610,2Bwith pins608-HZZ120,551965on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33