Product groups
Magnets deep pot SmCo, Form B
K0551_B

Magnets deep pot SmCo, Form B

go back

Item description/product images

DescriptionMaterial:Housing brass.
Magnetic core SmCo.
Note:Smooth design, shielded system. Diameter “D” ground with h6 tolerance. Under no circumstances may SmCo magnets be pressed directly into iron, as otherwise loss of attractive force due to magnetic short circuits occurs. SmCo magnets are especially suitable for direct use in spot-welding machines, as no demagnetisation occurs. Temperature range:max. 200°C.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0551_B Magnets deep pot SmCo, Form B 172 kB

Drawings

Magnets deep pot SmCo, Form B

Item selection/filter

Order No.FormD

D1HTMagnetic
force N
Distance
to iron
wall/mm
CADAcc.PriceOrder
K0551.02B6M320581,5 on request
K0551.04B8M3205221,5 on request
K0551.06B10M4207402 on request
K0551.08B13M4207602,5 on request
K0551.10B16M42581253 on request
K0551.12B20M62562504 on request
K0551.14B25M63584005 on request
K0551.16B32M64066006 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33