Product groups

Item description/product images

DescriptionMaterial, version:Steel, black oxidised.Note:Assembly tool for driving in the wedges.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0400 Assembly Tools 93,4 kB

Item selection/filter

Order No.

suitable for
male thread
D2
CADAcc.PriceOrder
K0400.808M8on request
K0400.810M10x1,25on request
K0400.812M10x1,25on request
K0400.814M14x1,5on request
K0400.816M16x1,5on request
K0400.818M18x1,5on request
K0400.820M20x1,5on request
K0400.822M22x1,5on request
K0400.824M24x1,5on request
K0400.830M30x2on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33