Product groups
One-piece shaft collars, steel or stainless steel, slitted inside 
with support face
K2225

One-piece shaft collars, steel or stainless steel, slitted...

go back

Item description/product images

DescriptionMaterial:

Steel.
Stainless steel 1.4305.

Version:Steel black oxidised.
Stainless steel bright.
Note:One-piece shaft collars with an inner slit and support face surround the shaft with an equal distribution of the clamping force. This leads to a very precise fit and high retaining force without damaging the shaft.

The shaft tolerance should lie within h11.

The tapped mounting holes on the support face of the slitted shaft collars can be used to attach other elements such as shift levers or cams to shafts and axles. They can be mounted easily and securely with strong clamping forces through reduction of the slot thickness without damaging the surface of shafts and axles.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2225 One-piece shaft collars, steel or stainless steel, slitted inside with support face 187 kB

Drawings

One-piece shaft collars, steel or stainless steel, slitted inside 
with support face

Item selection/filter

Order No.Main
material
Steel
code
B

C
(DIN 912)
DD1D2HLL1RTCADAcc.PriceOrder
K2225.01001steel1.05039M3x10M310281214,58-4 on request
K2225.01201steel1.050311M4x12M312301315831,84 on request
K2225.01401steel1.050311M04X14M314321415933,94 on request
K2225.01501steel1.050313M5x16M415361519,51239,45,5 on request
K2225.01601steel1.050313M5x16M4163816201339,45,5 on request
K2225.01801steel1.050313M5x16M41840172112,542,25,5 on request
K2225.02001steel1.050315M06X16M420421821,51446,45,5 on request
K2225.02201steel1.050315M06X16M422462022,51248,15,5 on request
K2225.02501steel1.050315M06X16M42548212312,550,85,5 on request
K2225.02801steel1.050315M06X16M5285422,52918,5-7 on request
K2225.03001steel1.050315M6x18M530562428,51858,67 on request
K2225.03201steel1.050315M6x18M5325825291858,67 on request
K2225.03501steel1.050315M6x18M5356026302061,67 on request
K2225.03801steel1.050315M6x18M53866273727-7 on request
K2225.04001steel1.050315M6x18M54066273727-7 on request
K2225.04501steel1.050319M8x25M645763141,52879,48,5 on request
K2225.05001steel1.050319M8x25M6508234,543,52984,28,5 on request
K2225.01002stainless steel1.43059M3x10M310281214,58-4 on request
K2225.01202stainless steel1.430511M4x12M312301315831,84 on request
K2225.01402stainless steel1.430511M04X14M314321415933,94 on request
K2225.01502stainless steel1.430513M5x16M415361519,51239,45,5 on request
K2225.01602stainless steel1.430513M5x16M4163816201339,45,5 on request
K2225.01802stainless steel1.430513M5x16M41840172112,542,25,5 on request
K2225.02002stainless steel1.430515M06X16M420421821,51446,45,5 on request
K2225.02202stainless steel1.430515M06X16M422462022,51248,15,5 on request
K2225.02502stainless steel1.430515M06X16M42548212312,550,85,5 on request
K2225.02802stainless steel1.430515M06X16M5285422,52918,5-7 on request
K2225.03002stainless steel1.430515M6x18M530562428,51858,67 on request
K2225.03202stainless steel1.430515M6x18M5325825291858,67 on request
K2225.03502stainless steel1.430515M6x18M5356026302061,67 on request
K2225.03802stainless steel1.430515M6x18M53866273727-7 on request
K2225.04002stainless steel1.430515M6x18M54066273727-7 on request
K2225.04502stainless steel1.430519M8x25M645763141,52879,48,5 on request
K2225.05002stainless steel1.430519M8x25M6508234,543,52984,28,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33