Product groups
Vent screws with dipstick, Form B, with air filter
K0465_B

Vent screws with dipstick, Form B, with air filter

go back

Item description/product images

DescriptionMaterial:Housing and cap thermoplastic polyamide 66.
Air filter polyurethane (PU foam).
Dipstick zinc.
O-ring NBR, Shore 70.
Version:Housing black.
Cap red.
Filter mesh 50 µm.
Dipstick phosphated.
Note:The removable cap allows easy cleaning of the air filter.

Form A: without air filter
Form B: with air filter
Temperature range:Temperature resistant with oil up to 100°C.On request:Min-Max markings.Drawing reference:
1) cap
2) air filter
3) O-ring
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0465_B Vent screws with dipstick, Form B, with air filter 136 kB

Drawings

Vent screws with dipstick, Form B, with air filter

Item selection/filter

Order No.FormDD1D2D3LL1CADAcc.PriceOrder
K0465.236038B36G3/82341711 on request
K0465.241012B41G1/22841812 on request
K0465.247034B47G3/43351712 on request
K0465.252100B52G13852012 on request
K0465.263114B63G1 1/44952313 on request
K0465.263112B63G1 1/25552313,5 on request
K0465.2361615B36M16x1,52341711 on request
K0465.2411815B41M18x1,528417,512 on request
K0465.2412015B41M20x1,528417,512 on request
K0465.2412215B41M22x1,528417,512 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33