Product groups
Press-in plugs Form C, with vent and air filter
K0451_C

Press-in plugs Form C, with vent and air filter

go back

Item description/product images

DescriptionMaterial:Housing and cap thermoplastic polyamide 66.
Air filter polyurethane (PU foam).
O-ring rubber (NBR).
Version:Housing black.
Cap red.
Filter mesh 50 µm.
Temperature range:Temperature resistant with oil up to 100°C.Drawing reference:
1) O-ring
2) air filter
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0451_C Press-in plugs Form C, with vent and air filter 233 kB

Drawings

Press-in plugs Form C, with vent and air filter

Item selection/filter

Order No.FormDD1D2LL1S
min.
CADAcc.PriceOrder
K0451.33018C30182314148 on request
K0451.33020C3020241415,58 on request
K0451.33026C3026301416,59,5 on request
K0451.33030C30303414179,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33