Product groups
Oil level gauges, Form B, with thermometer
K0443_B

Oil level gauges, Form B, with thermometer

go back

Item description/product images

DescriptionMaterial:Housing thermoplastic polyamide.
O-ring and flat seal rubber (NBR).
Reflector aluminium.
Screw and hex nut steel.
Version:Transparent housing, high mechanical stability, non-ageing, temperature resistant up to 100 °C.
Pressure resistant at 20 °C up to 10 bar, at 60 °C up to 8 bar.
Reflector painted white, line marks and scale black.
Screw and hexagon nut, electro zinc-plated.
Note:The oil level gauges can either be fastened as shown in the illustration or screwed directly into a tapped hole. Centre distance for the fastening holes = L1 ±0.3.
The max. tightening torque for the fastening screws is 5 Nm.
Drawing reference:
1) flat seal
2) O-ring
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0443_B Oil level gauges, Form B, with thermometer 236 kB

Drawings

Oil level gauges, Form B, with thermometer

Item selection/filter

Order No.FormBD1HH1LL1L2L3Number of
fastening screws
Thermometer scaleCADAcc.PriceOrder
K0443.2076B27M10202110376443720 - 80 °C / 50 - 175 °F on request
K0443.2127B27M121918151127958020 - 100 °C / 50 - 200 °F on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33