Product groups
Grease nipples conical head DIN 71412, Form E, 90°, square
K1132_E

Grease nipples conical head DIN 71412, Form E, 90°, square

go back

Item description/product images

DescriptionMaterial:Steel.Version:Steel hardened to min. 550 HV 1 and electro zinc-plated.Note:The conical head grease nipples have a tapered thread. They are suitable for grease points which must be lubricated often and reliably. Their versatility makes them the most widespread type of grease nipple.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1132_E Grease nipples conical head DIN 71412, Form E, 90°, square 173 kB

Drawings

Grease nipples conical head DIN 71412, Form E, 90°, square

Item selection/filter

Order No.FormForm definitionMain
material
ADL
max.
L1SWCADAcc.PriceOrder
K1132.1506100Eangled 90° with squaresteel14M6X1185,59 on request
K1132.1508100Eangled 90° with squaresteel14M8X1185,59 on request
K1132.1508125Eangled 90° with squaresteel14M8X1,25185,59 on request
K1132.1510100Eangled 90° with squaresteel15M10X1185,511 on request
K1132.1518Eangled 90° with squaresteel15R1/8185,511 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33