Product groups

Item description/product images

DescriptionMaterial:Grip and housing die-cast zinc.Version:Grip and housing powder-coated black or silver.Note:When the grip is actuated, hatches, lids, covers or doors are opened remotely and invisibly via a Bowden cable.
The lockable releases are each supplied with 2 keys. The key can be removed in both positions (open and closed). The locks have a single key system, i.e. each lock can be opened with the same key.
The Bowden cable and fastening screws are not supplied.
Application:The remote actuation is used where tight spaces make actuation difficult or where remote actuation is required for ergonomic or safety reasons.Assembly:Form A: From the rear using self-tapping M3 screws.
Form B: From the front.
Advantages:Actuation possible in inaccessible assembly spaces.
Ergonomically optimised actuating position possible.
Actuation possible even when safety distances are required.
Accessory:Bowden cable K1646.Drawing reference:
1) Bowden cable link
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1481 Remote release, zinc 346 kB

Drawings

Remote release, zinc

Item selection/filter

Order No.Version 1FormMain
colour
Component
colour
A

BB1B2B3DD1HH2LL1L2AssemblyCADAcc.PriceOrder
K1481.2111114511with lockAblackblack9947,93630,162,65625,55110,967,4mounting from the rear on request
K1481.2101114511with lockBblackblack9947,93630,163,4-25,5-110,96-mounting from the front on request
K1481.2011114511without lockAblackblack9947,93630,162,65625,55110,967,4mounting from the rear on request
K1481.2001114511without lockBblackblack9947,93630,163,4-25,5-110,96-mounting from the front on request
K1481.2111114522with lockAsilversilver9947,93630,162,65625,55110,967,4mounting from the rear on request
K1481.2101114522with lockBsilversilver9947,93630,163,4-25,5-110,96-mounting from the front on request
K1481.2011114522without lockAsilversilver9947,93630,162,65625,55110,967,4mounting from the rear on request
K1481.2001114522without lockBsilversilver9947,93630,163,4-25,5-110,96-mounting from the front on request
K1481.2111114512with lockAblacksilver9947,93630,162,65625,55110,967,4mounting from the rear on request
K1481.2101114512with lockBblacksilver9947,93630,163,4-25,5-110,96-mounting from the front on request
K1481.2011114512without lockAblacksilver9947,93630,162,65625,55110,967,4mounting from the rear on request
K1481.2001114512without lockBblacksilver9947,93630,163,4-25,5-110,96-mounting from the front on request
K1481.2111114521with lockAsilverblack9947,93630,162,65625,55110,967,4mounting from the rear on request
K1481.2101114521with lockBsilverblack9947,93630,163,4-25,5-110,96-mounting from the front on request
K1481.2011114521without lockAsilverblack9947,93630,162,65625,55110,967,4mounting from the rear on request
K1481.2001114521without lockBsilverblack9947,93630,163,4-25,5-110,96-mounting from the front on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33