Product groups
Catch plate for adjustable latch, heavy-duty version
K0052

Catch plate for adjustable latch, heavy-duty version

go back

Item description/product images

DescriptionMaterial:Steel.Version:Trivalent blue passivated.
Catch plate Form B (weldable), bright.
Accessory:Latch K0052.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0052 Catch plate for adjustable latch, heavy-duty version 159 kB

Drawings (total overview)

Catch plate for adjustable latch, heavy-duty version

Catch plate Form A, for adjustable latch, heavy-duty version

More information

Drawings

Catch plate Form A, for adjustable latch, heavy-duty version

Item selection/filter

Order No.

FormSurface finish
body
CADAcc.PriceOrder
K0052.91851201Agalvanised and passivated on request

Catch plate Form B, for adjustable latch, heavy-duty version

More information

Drawings

Catch plate Form B, for adjustable latch, heavy-duty version

Item selection/filter

Order No.

FormSurface finish
body
CADAcc.PriceOrder
K0052.92000601Bbright on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33