Product groups

Item description/product images

DescriptionMaterial:Aluminium profile.
Acrylic glass.
Note:Height: 910mm
Rigid length: 1610mm
Swivel length: 1710mm
Foot length: 445mm

Pull-out panels: 325mm possible
Aluminium profiles: 30x30mm
Acrylic glass: thickness 4mm

High-quality solution made up of solid aluminium profiles, hinges and acrylic glass panels. Functional folding system – ideal for conferences and meetings.
System suitable for meetings where there are 2-4 people.
Length of the swivel sides variably adjustable using the pull-out panels.
Robust design.
Application:Conference tables / meeting rooms / events
Architect's offices / design offices
Agencies / legal practices / consultancies
Advantages:Swivelling and foldable.
No tools required.
Folding panel can be moved on the main frame.
Panels can be fixed for transport.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1639 HYGIENEshield Premium 556 kB

Item selection/filter

Order No.

ItemCADAcc.PriceOrder
K1639.14HYGIENEshieldon request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33