Product groups
Tension levers flat internal thread, stainless steel, 0°
K0129_0

Tension levers flat internal thread, stainless steel, 0°

go back

Item description/product images

DescriptionMaterial:

Steel parts stainless steel 1.4305.
Ball knob black plastic.

Version:Steel parts bright.On request:Other threads and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0129_0 Tension levers flat internal thread, stainless steel, 0° 119 kB

Drawings

Tension levers flat internal thread, stainless steel, 0°

Item selection/filter

Order No.FormXTA=Handle lengthDD1D2D3HH1H2H3No. of
teeth
CADAcc.PriceOrder
K0129.1081M81810213,5332510192122326 on request
K0129.2101M10211311941301222213,52630 on request
K0129.2121M12211311941301222213,52630 on request
K0129.3161M162714823453714282173336 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33