Product groups
UNILOCK clamping pin system size 50 mm
K1121

UNILOCK clamping pin system size 50 mm

go back

Item description/product images

DescriptionMaterial:Steel.Version:Main body oxidised.
Contact faces hardened and ground.
Note:The UNILOCK clamping pint is suitable for clamping and positioning workpieces and fixtures. Clamping pins are screwed onto the exchange element and adapted to the various basic modules.

The following clamping forces are possible with the UNILOCK clamping pin in conjunction with M8, M10 fastening screws:
- Clamping force (M8) 15,000 N
- Clamping force (M10) 25,000 N
Clamping force with DIN EN ISO 4762 -12.9 cap screws.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1121 UNILOCK clamping pin system size 50 mm 306 kB
 Technical information for 5-axis module clamping system 50 1,5 MB

Drawings

UNILOCK clamping pin system size 50 mm

Item selection/filter

Order No.FormD1D

D2D3HTSWCADAcc.PriceOrder
K1121.125180510AM101816,59558 on request
K1121.225180510BM101816,59558 on request
K1121.325180510CM101816,59558 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33