Product groups
Step jaw attachment for 5-axis machining
K1115

Step jaw attachment for 5-axis machining

go back

Item description/product images

DescriptionMaterial:Steel.Version:Stepped jaws hardened, clamping faces ground.
Grip rail hardened.
Note for ordering:High attachment step jaws in pairs with two gripper inserts and three different lengths of clamping spindle.Note:The workpiece is first centred using the lower centring spindle, then finally clamped using the upper clamping spindle.

Basic set:
For 80 mm jaw width.
Supplied with a pair of high add-on step jaws with 2 gripper inserts and 3 clamping spindles in various lengths.
1. length 80 mm clamping range 6mm - 35mm.
2. length 140 mm clamping range 6mm - 95mm.
3. length 200 mm clamping range 6mm - 155mm.

For jaw width 125 mm.
Supplied with a pair of high attachment step jaws with 2 gripper inserts and 3 clamping spindles in various lengths.
1. Length 110 mm, clamping range 6 mm – 60 mm.
2. Length 245 mm, clamping range 6 mm – 200 mm.
3. Length 315 mm, clamping range 6 mm – 270 mm.
Advantages:Ideal for 5-side machining. High setup on the machine table for 5-axis machines. Clamping force directly under the workpiece. The attachment jaws can be retrofitted for the 80 mm and 125 mm centric vices. The workpiece is first centred using the lower centring spindle, then finally clamped using the upper clamping spindle.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1115 Step jaw attachment for 5-axis machining 402 kB

Drawings

Step jaw attachment for 5-axis machining
Step jaw attachment for 5-axis machining

Item selection/filter

Order No.

Version 1BB1B2H

H1Lweight
kg
CADAcc.PriceOrder
K1115.0801for 5-axis machining5323176265,1802,689 on request
K1115.1251for 5-axis machining6723179093,11256,32 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33