Product groups
UNILOCK T-slot centring clamp bolt size 80 mm
K0969

UNILOCK T-slot centring clamp bolt size 80 mm

go back

Item description/product images

DescriptionMaterial:Steel.Version:Hardened and black oxidised.
Contact faces ground.
Note:The UNILOCK T-slot centring clamp bolt is suitable for clamping and positioning the basic module with double manual clamping. T-slot centring clamp bolts are positioned and fastened on the T-slot machine table.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0969 UNILOCK T-slot centring clamp bolt size 80 mm 241 kB
 Technical information for modular clamping system 80 789 kB

Drawings

UNILOCK T-slot centring clamp bolt size 80 mm

Item selection/filter

Order No.FormD

D1BH
min.
CADAcc.PriceOrder
K0969.114AM12M101414 on request
K0969.118AM16M121818 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
South Africa
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33