Product groups
Door stops plastic for aluminium profile with buffer or with magnetic catch
K1633

Door stops plastic for aluminium profile with buffer or with...

go back

Item description/product images

DescriptionMaterial:Door stop fibreglass reinforced PA.
Buffer EPDM.
Retaining plate steel.
Slot key die-cast zinc.
Screw steel.
Locking piece fibreglass reinforced PA.
Version:Steel electro zinc-plated.Accessory:These door stops can be used to close doors or hatches mounted on aluminium profiles softly or magnetically.Supplied withDoor stop with buffer:
1x door stop,
1x slot key,
1x M5x14 ISO 7991 screw,
1x locking piece.

Door stop with magnetic catch:
1x door stop,
1x retaining plate,
1x slot key,
2x M5x14 ISO 7991 screws,
1x locking piece.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1633 Door stops plastic for aluminium profile with buffer or with magnetic catch 320 kB

Drawings

Door stops plastic for aluminium profile with buffer or with magnetic catch

Item selection/filter

Order No.Version 1FormComponent
material
Surface finish
component
B

B1B2DHH1H2H3LL1L2L3L4BN=Slot widthShore gradeCADAcc.PriceOrder
K1633.0with dampingAEPDM-4015-M5194,55-53,520/22,5125-8/10- on request
K1633.1with magnetic catchBsteelgalvanised40-36M5194,5-2,553,520/22,5123308/1070 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Vietnam
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33