Product groups
UNILOCK 5-axis basic module double clamp size 80 mm
K0961

UNILOCK 5-axis basic module double clamp size 80 mm

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Main body oxidised.
Contact faces hardened and ground.
Note:The UNILOCK 5-axis basic module can be adapted directly to subplates with grid holes or T-slots or to tooling plates with a hole pitch of 40/50 mm system size M12. Suitable for UNILOCK zero point clamping system with UNILOCK clamping bolts. Can also be used on the conventional zero point clamping systems by mounting an appropriate adapter clamping bolt.
The basic module without base is particularly suitable for space-saving set-ups.

The following clamping forces are possible with the UNILOCK clamping pin in conjunction with M10, M12, M16 fastening screws:
- Clamping force (M10) 35,000 N
- Clamping force (M12) 50,000 N
- Clamping force (M16) 75,000 N
Clamping force with DIN EN ISO 4762 -12.9 cap screws

Clamping pins may only be clamped in conjunction with a mounted interchangeable unit in the clamping module.
On request:With rotation lockDrawing reference:
1) with foot
2) without foot
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0961 UNILOCK 5-axis basic module double clamp size 80 mm 248 kB
 Technical information for modular clamping system 80 789 kB

Drawings (total overview)

UNILOCK 5-axis basic module double clamp size 80 mm

UNILOCK 5-axis basic module double clamp size 80 mm, with foot

More information

Drawings

UNILOCK 5-axis basic module double clamp size 80 mm, with foot

Item selection/filter

Order No.FormForm definitionHSWHolding
force
F kN
Tightening
torque
max. Nm
weight
kg
CADAcc.PriceOrder
K0961.1212550400Awithout rotation lock125650154,96 on request

UNILOCK 5-axis basic module double clamp size 80 mm, without foot

More information

Drawings

UNILOCK 5-axis basic module double clamp size 80 mm, without foot

Item selection/filter

Order No.FormForm definitionD

HSWHolding
force
F kN
Tightening
torque
max. Nm
weight
kg
CADAcc.PriceOrder
K0961.12500Awithout rotation lock80125650154,31 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Taiwan
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33