Product groups

Item description/product images

DescriptionMaterial, version:Threaded insert passivated steel.Note:The repair kit allows threaded holes which have been damaged, torn out or jammed to be used again or to be repaired. This makes it possible to recover scrap and rejects of expensive products.
Threaded inserts are suitable for use in various materials, including light metals and casting.
Inserts with internal threads larger than M6 are supplied with four locking pins instead of two.
Permissible deviations:
the medium tolerance class applies to the threads listed, i.e. 6H for nut threads and 6g for bolt threads. Other dimensions ±0.25 mm.

Technical information see operating instructions for threaded inserts.
Advantages:- Quick and easy installation.
- The insert is fixed with pins in order to prevent torsion due to twisting or vibrations.
- No other special tools are required besides the assembly tool.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0653 Repair kit 270 kB
 Reinforced threaded inserts 274 kB

Item selection/filter

Order No.Female
threads
Male
threads
Insert
length
Number
of inserts
Number of
assembly tools
Order No. of
individual
insert
CADAcc.PriceOrder
K0653.01M5
M6
M8
M8X1
M10
M10X1,25
M12
M12X1,25
M8
M10X1,25
M12X1,25
M12X1,25
M14X1,5
M14X1,5
M16X1,5
M16X1,5
8
10
12
12
14
14
16
16
8
8
6
6
4
4
3
3
1
1
1
-
1
-
1
-
K0398.05
K0398.06
K0398.08
K0398.08X1
K0398.10
K0398.10X125
K0398.12
K0398.12X125
 356.79 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Turkey
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33