Product groups
Clip-in bins, plastic,for type I and type B profile slots and mounting profiles
K1629

Clip-in bins, plastic, for type I and type B profile slots and...

go back

Item description/product images

DescriptionMaterial:Bins fibreglass reinforced PA.
Label holders PC.
Note:These bins can be easily clipped into profile slots or mounting profiles.
The bins for mounting profiles can be hooked onto perforated panels.
For holding small parts.

The bins for mounting profiles can be combined with swivel adapters.
Accessory:Swivel adapter K1630.Supplied withForm A: 1x clip-in bin.
Form B: 1x clip-in bin.
Form C: 1x clip-in bin, 1x label holder, 1x label.
Form D: 1x clip-in bin, 1x label holder, 1x label.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1629 Clip-in bins, plastic,for type I and type B profile slots and mounting profiles 323 kB

Drawings

Clip-in bins, plastic,for type I and type B profile slots and mounting profiles
Clip-in bins, plastic,for type I and type B profile slots and mounting profiles

Item selection/filter

Order No.Version 1FormB

B1B2HH1H2LL1L2CADAcc.PriceOrder
K1629.00110103type IA110511940--103,1-- on request
K1629.10110103type BA110511940--103,1-- on request
K1629.00211103type IB211511940--103,1-- on request
K1629.10211103type BB211511940--103,1-- on request
K1629.20110205for mounting profileC110,64713,64082,72001835 on request
K1629.20110291for mounting profileD110,64713,6405,32,72861835 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Singapore
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33