Product groups
Push-pull clamps heavy-duty version with handle
K0087

Push-pull clamps heavy-duty version with handle

go back

Item description/product images

DescriptionMaterial:Steel.
Body and handle ductile iron (SG iron)
Version:Phosphated.
Plastic grip oil-resistant.
Note:The clamps lock in the open and closed handle positions. They can be used for thrust or tension clamping.
These clamps also have travel limitation for advance and retraction.
Accessory:K0101
K0102
K0103
K0106
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0087 Push-pull clamps heavy-duty version with handle 195 kB
 Technical information 2,8 MB

Drawings

Push-pull clamps heavy-duty version with handle

Overview of items (compressed)

Item selection/filter
Order No.Component
colour
AA1A2A3BB1C1C2DD1HLL1L2MRTravel
S
hole
arrangement
Opening
angle of
handle
Hand
force
FH N
Retaining
force
F2 N
Clamping
force
F1 N
CADAcc.PriceOrder
K0087.0600blue892536,5-4633,423125,514631273830M895322185°14060003000  on request
K0087.1200blue13383541614132188,520881885540M10143501185°150120005000  on request
K0087.2500blue1971145458254412210,32510830010360M12200751185°170250005000  on request
K0087.5000blue2541070708557502810,33012739013660M162451001185°200500007000  on request
K0087.060003red892536,5-4633,423125,514631273830M895322185°14060003000  on request
K0087.120003red13383541614132188,520881885540M10143501185°150120005000  on request
K0087.250003red1971145458254412210,32510830010360M12200751185°170250005000  on request
K0087.500003red2541070708557502810,33012739013660M162451001185°200500007000  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Serbia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33