Product groups

Item description/product images

DescriptionMaterial:

Plate die-cast zinc or stainless steel 1.4305.
Anti-slip plate thermoplastic elastomer.

Version:Die-cast zinc plate, black powder-coated.
Stainless steel plate, bright.
Note:Swivel feet consist of a plate and a threaded spindle or ball joint. Any plate can be combined with any threaded spindle or ball joint. The anti-slip plate absorbs vibrations and prevents the swivel foot slipping.
For matching threaded spindles see K0421.
For matching ball joints see K0422.
Drawing reference:
1) From plate Ø 80
Form D with screw-on hole (open), with anti-slip plate
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0416_D Swivel feet plates, Form D 129 kB
 Technical Information for swivel pads 412 kB

Drawings

Swivel feet plates, Form D

Item selection/filter

Order No.FormMain
material
DAHLoad rating
max. kN
CADAcc.PriceOrder
K0416.40801Dzinc80552030  on request
K0416.41001Dzinc100742035  on request
K0416.41201Dzinc120942035  on request
K0416.40802Dstainless steel80552035  on request
K0416.41002Dstainless steel100742040  on request
K0416.41202Dstainless steel120942040  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Serbia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33