Product groups

Item description/product images

DescriptionMaterial:Pins, screws and T-nuts steel.
Locating pin und end caps polyamide, fibreglass reinforced.
Version:Pins, screws and T-nuts electro zinc-plated.
Locating pin and end caps black.
Note:The connecting sets are used to connect two aluminium profiles at right angles. They allow free position of the profiles. Suitable for high loads and torsional forces.

Low processing workload. The connecting set requires only one Ø17 mm hole drilled in one end for installation.
The connecting set K1038.0828 requires only one Ø11 mm hole drilled in one end for installation.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1038 Pin connector sets Type B 300 kB

Drawings

Pin connector sets Type B
Pin connector sets Type B

Item selection/filter

Order No.TypeSlot
width
AA1A2DL

L1CADAcc.PriceOrder
K1038.0828B82818-11-18 on request
K1038.1040B103723-174022,5 on request
K1038.1045B104228-174522,5 on request
K1038.1060B105743-176022,5 on request
K1038.1080B10776340178022,5 on request
K1038.1090B10877345179022,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Serbia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33