Product groups
Spacers for multi-clamping system workpiece stop
K1756

Spacers for multi-clamping system workpiece stop

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Tempered and flat faces ground (HRC 32).Note:The spacer for the workpiece stop is used to extend the lateral stop dimension.Application:The spacer is screwed onto the side of the fixed jaw together with the workpiece stop.Advantages:Increases the adjustment range of the lateral end stop.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1756 Spacers for multi-clamping system workpiece stop 346 kB

Drawings

Spacers for multi-clamping system workpiece stop

Item selection/filter

Order No.suitable for
system width
LD

D1
for screw to
DIN 912
CADAcc.PriceOrder
K1756.0501050/721018M6 on request
K1756.0501550/721518M6 on request
K1756.0502350/722318M6 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Serbia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33