Product groups
Barrel locks with return spring stainless steel lock grip upward or downward
K1693

Barrel locks with return spring stainless steel lock grip...

go back

Item description/product images

DescriptionMaterial:Stainless steelNote:Barrel locks with return spring can be easily screwed onto doors, hatches and hoods. These locks are available in two different variants: bevelled upward or bevelled downward. The bevelled surface allows the application to be closed or opened without actuating the grip. The integrated return spring always brings the grip back to its original position.Type of operation:When the grip is pushed, the barrel moves into the open position and the door can be opened. When the door is pushed to, it is locked automatically by the bevel.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1693 Barrel locks with return spring stainless steel lock grip upward or downward 164 kB

Drawings

Barrel locks with return spring stainless steel lock grip upward or downward

Item selection/filter

Order No.FormForm definitionBB1CD

D1D2HH1Travel
S
LL1L2L3L4CADAcc.PriceOrder
K1693.07356Abevel up56302,75,5121029,77,351373,520102212 on request
K1693.17356Bbevel down56302,75,5121029,77,351373,520102212 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Romania
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33