Product groups
Telescopic slides, steel for side mounting, over-extension, load capacity up to 160 kg
K1718

Telescopic slides, steel for side mounting, over-extension,...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel.
Balls, steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold in pairs.Note:On telescopic slides with over-extension, the travel is greater than the installed length. Latches in closed position. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 10,000 or 80,000 cycles.

Not suitable for horizontal mounting.
Temperature range:-20 °C - +70 °C.Advantages:Latches in closed position
Light running
Precise guidance for high lateral stability

Drawings

Telescopic slides, steel for side mounting, over-extension, load capacity up to 160 kg

Item selection/filter

Order No.AssemblyProduct typeLoad capacity
per pair
(80,000 cycles) kg
Loading pair
(10,000 cycles)
kg
Packaging typeCADAcc.PriceOrder
K1718.0300side mountingstandard1201301 piece = 1 pair on request
K1718.0350side mountingstandard1201401 piece = 1 pair on request
K1718.0400side mountingstandard1301501 piece = 1 pair on request
K1718.0450side mountingstandard1401601 piece = 1 pair on request
K1718.0500side mountingstandard1401601 piece = 1 pair on request
K1718.0550side mountingstandard1401601 piece = 1 pair on request
K1718.0600side mountingstandard1201501 piece = 1 pair on request
K1718.0700side mountingstandard1101301 piece = 1 pair on request
K1718.0790side mountingstandard1001001 piece = 1 pair on request
K1718.0900side mountingstandard80901 piece = 1 pair on request
K1718.1000side mountingstandard70801 piece = 1 pair on request
K1718.1100side mountingstandard60701 piece = 1 pair on request
Order No.A

A1A2A3A4A5A6A7A8BHTravel
S
LCADAcc.PriceOrder
K1718.030026---192224---19,153,1323,5300 on request
K1718.035026---224256---19,153,1373,5350 on request
K1718.040026-160192288320128160-19,153,1423,5400 on request
K1718.045026-160192320352128160-19,153,1473,5450 on request
K1718.050026-192224384416160192-19,153,1523,5500 on request
K1718.055026-192224416448160192-19,153,1573,5550 on request
K1718.060026-256288480512192256-19,153,1623,5600 on request
K1718.07002628832054457660825628854419,153,1723,5700 on request
K1718.079026-35238467270432035238419,153,1803,5790 on request
K1718.090026-44848076880035238441619,153,1923,5900 on request
K1718.100026448480512864896448480-19,153,11023,51000 on request
K1718.110026448544576992102444848051219,153,11123,51100 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33