Product groups
Levelling feet plates extended die-cast zinc
K0426

Levelling feet plates extended die-cast zinc

go back

Item description/product images

DescriptionMaterial:Plate die-cast zinc.
Anti-slip plate thermoplastic elastomer.
Version:Plate black powder-coated.Note:Levelling feet consist of a plate and a threaded spindle. Any plate can be combined with any threaded spindle.
The anti-slip plate absorbs vibrations and prevents the levelling foot slipping.
For matching threaded spindles see K0427.
Drawing reference:
Form C with screw-on hole, without anti-slip plate
Form D with screw-on hole, with anti-slip plate
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0426 Levelling feet plates extended die-cast zinc 184 kB
 Technical information for swivel feet 780 kB

Drawings (total overview)

Levelling feet plates extended die-cast zinc

Levelling feet plates extended die-cast zinc, Form C

More information

Drawings

Levelling feet plates extended die-cast zinc, Form C

Item selection/filter

Order No.

FormDHLoad rating
max. kN
CADAcc.PriceOrder
K0426.30801C801835  on request

Levelling feet plates extended die-cast zinc, Form D

More information

Drawings

Levelling feet plates extended die-cast zinc, Form D

Item selection/filter

Order No.

FormDHLoad rating
max. kN
CADAcc.PriceOrder
K0426.40801D802035  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33