K0383Ball-end thrust screws without head with flattened ball and... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Screw carbon steel, grade min. 10.9 Ball, ball-bearing steel.Version:Screw black. Ball hardened and bright.Note:Surfaces which are not flat and parallel can be firmly clamped or supported with a flattened ball, the movable ball can adapt itself up to 9°. Longer versions have been designed especially to be glued in. This enables mechanical connecting elements with external thread to be made cost-effectively for small and medium-sized series.Drawing reference:Form BV: flattened ball non-rotating Form FV: flattened ball diamond grip non-rotating DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | D | D1 | L | Ball-Ø | SW | Load rating max. kN (static load only) | CAD | Acc. | Price | Order |
---|
K0383.50612 | BV | M6 | 3 | 12,1 | 4 | 3 | 6 | | | on request | | K0383.50616 | BV | M6 | 3 | 16,1 | 4 | 3 | 6 | | | on request | | K0383.50620 | BV | M6 | 3 | 20,1 | 4 | 3 | 6 | | | on request | | K0383.50625 | BV | M6 | 3 | 25,1 | 4 | 3 | 6 | | | on request | | K0383.50816 | BV | M8 | 4,1 | 16,3 | 5,5 | 4 | 9 | | | on request | | K0383.50820 | BV | M8 | 4,1 | 20,3 | 5,5 | 4 | 9 | | | on request | | K0383.50825 | BV | M8 | 4,1 | 25,3 | 5,5 | 4 | 9 | | | on request | | K0383.50830 | BV | M8 | 4,1 | 30,3 | 5,5 | 4 | 9 | | | on request | | K0383.51020 | BV | M10 | 5,6 | 20,3 | 7 | 5 | 12 | | | on request | | K0383.51025 | BV | M10 | 5,6 | 25,3 | 7 | 5 | 12 | | | on request | | K0383.51035 | BV | M10 | 5,6 | 35,3 | 7 | 5 | 12 | | | on request | | K0383.51040 | BV | M10 | 5,6 | 40,2 | 7 | 5 | 12 | | | on request | | K0383.51230 | BV | M12 | 7 | 30,2 | 8,5 | 6 | 18 | | | on request | | K0383.51220 | BV | M12 | 7 | 20,2 | 8,5 | 6 | 18 | | | on request | | K0383.51240 | BV | M12 | 7 | 40,2 | 8,5 | 6 | 18 | | | on request | | K0383.51250 | BV | M12 | 7 | 50 | 8,5 | 6 | 18 | | | on request | | K0383.51620 | BV | M16 | 10,7 | 20 | 12 | 8 | 36 | | | on request | | K0383.51625 | BV | M16 | 10,7 | 25 | 12 | 8 | 36 | | | on request | | K0383.51635 | BV | M16 | 10,7 | 35 | 12 | 8 | 36 | | | on request | | K0383.51650 | BV | M16 | 10,7 | 50 | 12 | 8 | 36 | | | on request | | K0383.52030 | BV | M20 | 13,5 | 30 | 15 | 10 | 60 | | | on request | | K0383.52040 | BV | M20 | 13,5 | 40 | 15 | 10 | 60 | | | on request | | K0383.52050 | BV | M20 | 13,5 | 50 | 15 | 10 | 60 | | | on request | | K0383.52060 | BV | M20 | 13,5 | 60 | 15 | 10 | 60 | | | on request | | K0383.52435 | BV | M24 | 15,8 | 35 | 18 | 12 | 80 | | | on request | | K0383.52450 | BV | M24 | 15,8 | 50 | 18 | 12 | 80 | | | on request | | K0383.52480 | BV | M24 | 15,8 | 80 | 18 | 12 | 80 | | | on request | | K0383.60816 | FV | M8 | 4,1 | 16,3 | 5,5 | 4 | 9 | | | on request | | K0383.60820 | FV | M8 | 4,1 | 20,3 | 5,5 | 4 | 9 | | | on request | | K0383.60825 | FV | M8 | 4,1 | 25,3 | 5,5 | 4 | 9 | | | on request | | K0383.60830 | FV | M8 | 4,1 | 30,3 | 5,5 | 4 | 9 | | | on request | | K0383.61020 | FV | M10 | 5,6 | 20,3 | 7 | 5 | 12 | | | on request | | K0383.61025 | FV | M10 | 5,6 | 25,3 | 7 | 5 | 12 | | | on request | | K0383.61035 | FV | M10 | 5,6 | 35,3 | 7 | 5 | 12 | | | on request | | K0383.61040 | FV | M10 | 5,6 | 40,2 | 7 | 5 | 12 | | | on request | | K0383.61220 | FV | M12 | 7 | 20,2 | 8,5 | 6 | 18 | | | on request | | K0383.61230 | FV | M12 | 7 | 30,2 | 8,5 | 6 | 18 | | | on request | | K0383.61240 | FV | M12 | 7 | 40,2 | 8,5 | 6 | 18 | | | on request | | K0383.61250 | FV | M12 | 7 | 50 | 8,5 | 6 | 18 | | | on request | | K0383.61620 | FV | M16 | 10,7 | 20 | 12 | 8 | 36 | | | on request | | K0383.61625 | FV | M16 | 10,7 | 25 | 12 | 8 | 36 | | | on request | | K0383.61635 | FV | M16 | 10,7 | 35 | 12 | 8 | 36 | | | on request | | K0383.61650 | FV | M16 | 10,7 | 50 | 12 | 8 | 36 | | | on request | | K0383.62030 | FV | M20 | 13,5 | 30 | 15 | 10 | 60 | | | on request | | K0383.62040 | FV | M20 | 13,5 | 40 | 15 | 10 | 60 | | | on request | | K0383.62050 | FV | M20 | 13,5 | 50 | 15 | 10 | 60 | | | on request | | K0383.62060 | FV | M20 | 13,5 | 60 | 15 | 10 | 60 | | | on request | | K0383.62435 | FV | M24 | 15,8 | 35 | 18 | 12 | 80 | | | on request | | K0383.62450 | FV | M24 | 15,8 | 50 | 18 | 12 | 80 | | | on request | | K0383.62480 | FV | M24 | 15,8 | 80 | 18 | 12 | 80 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|