Product groups
Locking pins, stainless steel with plastic mushroom grip
K0365

Locking pins, stainless steel with plastic mushroom grip

go back

Item description/product images

DescriptionMaterial:Grip thermoplastic.
Steel parts stainless steel.
Version:Grip black.
Stainless steel bright.
Note:Locking pins are used for quick and easy fixating and joining of parts and workpieces.

Shearing force double-shear (F) = S · τ aB max.
Accessory:Bushes for ball lock pins K0724
Safety spiral cable K0367
Retaining cable with loop K0367
Key ring K0367
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0365 Locking pins, stainless steel with plastic mushroom grip 182 kB

Drawings

Locking pins, stainless steel with plastic mushroom grip

Item selection/filter

Order No.DD1D2D3LL1L2L5Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
K0365.25060102566,51410717,717622  on request
K0365.25060152566,51415717,722622  on request
K0365.25060202566,51420717,727622  on request
K0365.25060252566,51425717,732622  on request
K0365.25060302566,51430717,737622  on request
K0365.25060402566,51440717,747622  on request
K0365.25060502566,51450717,757622  on request
K0365.25080152588,751415817,723838  on request
K0365.25080202588,751420817,728838  on request
K0365.25080252588,751425817,733838  on request
K0365.25080302588,751430817,738838  on request
K0365.25080402588,751440817,748838  on request
K0365.25080502588,751450817,758838  on request
K0365.33100153310121915924241060  on request
K0365.33100203310121920924291060  on request
K0365.33100253310121925924341060  on request
K0365.33100303310121930924391060  on request
K0365.33100403310121940924491060  on request
K0365.33100503310121950924591060  on request
K0365.3312020331214,519201024301286  on request
K0365.3312030331214,519301024401286  on request
K0365.3312040331214,519401024501286  on request
K0365.3312050331214,519501024601286  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33