Product groups
Indexing plungers, steel or stainless steel with plastic mushroom grip
K0339

Indexing plungers, steel or stainless steel with plastic...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Steel version:
Grub screw and indexing pin steel.

Stainless steel version:
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom grip black grey thermoplastic.

Version:Steel version:
Threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.

Stainless steel version:
Threaded sleeve, bright.
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.
On request:Special versions.Accessory:Spacer rings K0665Drawing reference:
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0339 Indexing plungers, steel or stainless steel with plastic mushroom grip 280 kB

Drawings (total overview)

Indexing plungers, steel or stainless steel with plastic mushroom grip

Indexing plungers, steel or stainless steel with plastic mushroom grip

More information

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip

Item selection/filter

Order No.FormMain
material
locating pinDD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0339.1105Asteelhardened5M10x12147177155131,3512  on request
K0339.1206Asteelhardened6M12x1,52556208176141,8614  on request
K0339.1308Asteelhardened8M16x1,533742610238192,31535  on request
K0339.1410Asteelhardened10M20x1,5338028122510222,81534 on request
K0339.01105Astainless steelhardened5M10x12147177155131,3512  on request
K0339.01206Astainless steelhardened6M12x1,52556208176141,8614  on request
K0339.01308Astainless steelhardened8M16x1,533742610238192,31535  on request
K0339.01410Astainless steelhardened10M20x1,5338028122510222,81534 on request
K0339.11105Astainless steelnot hardened5M10x12147177155131,3512  on request
K0339.11206Astainless steelnot hardened6M12x1,52556208176141,8614  on request
K0339.11308Astainless steelnot hardened8M16x1,533742610238192,31535  on request
K0339.11410Astainless steelnot hardened10M20x1,5338028122510222,81534 on request

Indexing plungers, steel or stainless steel with plastic mushroom grip and locknut

More information

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip and locknut

Item selection/filter

Order No.FormMain
material
locating pinDD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0339.2105Bsteelhardened5M10x1214717715513171,3512  on request
K0339.2206Bsteelhardened6M12x1,5255620817614191,8614  on request
K0339.2308Bsteelhardened8M16x1,53374261023819242,31535  on request
K0339.2410Bsteelhardened10M20x1,533802812251022302,81534 on request
K0339.02105Bstainless steelhardened5M10x1214717715513171,3512  on request
K0339.02206Bstainless steelhardened6M12x1,5255620817614191,8614  on request
K0339.02308Bstainless steelhardened8M16x1,53374261023819242,31535  on request
K0339.02410Bstainless steelhardened10M20x1,533802812251022302,81534 on request
K0339.12105Bstainless steelnot hardened5M10x1214717715513171,3512  on request
K0339.12206Bstainless steelnot hardened6M12x1,5255620817614191,8614  on request
K0339.12308Bstainless steelnot hardened8M16x1,53374261023819242,31535  on request
K0339.12410Bstainless steelnot hardened10M20x1,533802812251022302,81534 on request

Indexing plungers, steel or stainless steel with plastic mushroom grip and locking slot

More information

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip and locking slot

Item selection/filter

Order No.FormMain
material
locating pinDD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0339.3105Csteelhardened5M10x12147177155131,3512  on request
K0339.3206Csteelhardened6M12x1,52556208176141,8614  on request
K0339.3308Csteelhardened8M16x1,533742610238192,31535  on request
K0339.3410Csteelhardened10M20x1,5338028122510222,81534 on request
K0339.03105Cstainless steelhardened5M10x12147177155131,3512  on request
K0339.03206Cstainless steelhardened6M12x1,52556208176141,8614  on request
K0339.03308Cstainless steelhardened8M16x1,533742610238192,31535  on request
K0339.03410Cstainless steelhardened10M20x1,5338028122510222,81534 on request
K0339.13105Cstainless steelnot hardened5M10x12147177155131,3512  on request
K0339.13206Cstainless steelnot hardened6M12x1,52556208176141,8614  on request
K0339.13308Cstainless steelnot hardened8M16x1,533742610238192,31535  on request
K0339.13410Cstainless steelnot hardened10M20x1,5338028122510222,81534 on request

Indexing plungers, steel or stainless steel with plastic mushroom grip, locking slot and locknut

More information

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip, locking slot and locknut

Item selection/filter

Order No.FormMain
material
locating pinDD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0339.4105Dsteelhardened5M10x1214717715513171,3512  on request
K0339.4206Dsteelhardened6M12x1,5255620817614191,8614  on request
K0339.4308Dsteelhardened8M16x1,53374261023819242,31535  on request
K0339.4410Dsteelhardened10M20x1,533802812251022302,81534 on request
K0339.04105Dstainless steelhardened5M10x1214717715513171,3512  on request
K0339.04206Dstainless steelhardened6M12x1,5255620817614191,8614  on request
K0339.04308Dstainless steelhardened8M16x1,53374261023819242,31535  on request
K0339.04410Dstainless steelhardened10M20x1,533802812251022302,81534 on request
K0339.14105Dstainless steelnot hardened5M10x1214717715513171,3512  on request
K0339.14206Dstainless steelnot hardened6M12x1,5255620817614191,8614  on request
K0339.14308Dstainless steelnot hardened8M16x1,53374261023819242,31535  on request
K0339.14410Dstainless steelnot hardened10M20x1,533802812251022302,81534 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33