Product groups
Quarter-turn lock in Hygienic DESIGN
K1354

Quarter-turn lock in Hygienic DESIGN

go back

Item description/product images

DescriptionMaterial:

Housing and actuation: 1.4404.
Earthing nut and ratchet screw: 1.4301.
Seal: blue silicon, FDA conform.
Tongue 1.4301.

Version:Bright.Note:The hygienic stainless steel quarter turn lock prevents bacterial attack and fulfils the strict regulations of testing principles for foodstuff machinery and hygien.
The well concieved geometric form, the mirror polished stainless steel surface and the central circumferential seal reliably prevent dirt accumulation. Water, cleaning agents etc. can drain off fully and so prevent contamination. 

Especially in processes where the resistance of the seal to cleaning and disinfection agents is very important, optimised control cabinets, terminal boxes and command panels are a must. Specifically designed after the principles of Hygienic DESIGN, the hygienic quarter turn lock HD fulfils the strict regulations of the foodstuff processing industry and passes therefore optimally in their professional hygienic applications. 
The special seal is suitable for high pressure washing up to max. 100 bar and fulfils IP65/67. Furthermore, the seal is temperature stable up to 80 °C and the blue colour satisfies FDA regulations (reliably prevents a confusion with foodstuffs).

Please order required tongue version separately. Every tongue can be combined with every housing.
Accessory:Lock key K1335.113
Ring spanner K1362.16
Protective insert K1362.1613
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1354 Quarter-turn lock in Hygienic DESIGN 212 kB

Drawings (total overview)

Quarter-turn lock in Hygienic DESIGN

Quarter-turn lock in Hygienic DESIGN

More information

Drawings

Quarter-turn lock in Hygienic DESIGN

Item selection/filter

Order No.ActuationD

HCADAcc.PriceOrder
K1354.18square3018 on request

Tongue for quarter-turn lock, stainless steel

More information

Drawings

Tongue for quarter-turn lock, stainless steel

Item selection/filter

Order No.

A=Tongue spacingA
for housing length
H=30
A
for housing length
H=36
A
for housing length
H=40
A
for housing length
H=50
A
for housing length
H=60
L

CADAcc.PriceOrder
K1340.450606182428384845 on request
K1340.450808202630405045 on request
K1340.4510010222832425245 on request
K1340.4514014263236465645 on request
K1340.4516016283438485845 on request
K1340.4518018303640506045 on request
K1340.4520020323842526245 on request
K1340.4522022344044546445 on request
K1340.4524024364246566645 on request
K1340.4526026384448586845 on request
K1340.4528028404650607045 on request
K1340.4532032445054647445 on request
K1340.4550050626872829245 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33