- Screws, nuts and washers
- Threaded Inserts
- Drill bushes
- Connector for profiles and profile systems
- Shaft collars, locking rings and clamping hubs
- Machine and fixture component accessories
- Couplings
- K1882
Metal bellows couplings with clamp hubs
- K1883
Metal bellows couplings with clamp hubs, stainless steel
- K1884
Metal bellows couplings, short type with clamp hubs
- K1885
Metal bellows couplings, short type, for high torques with clamp hubs
- K1886
Metal bellows couplings with removeable clamp hubs
- K1887
Metal bellows couplings, short type with removeable clamp hubs
- K1878
Metal bellows couplings, mini with grub screw
- K1879
Metal bellows couplings, mini with clamp hubs
- K1880
Metal bellows couplings, mini with clamp hubs, stainless steel
- K1881
Metal bellows couplings, mini with removeable clamp hubs
- K1888
Elastomer dog couplings with clamping taper
- K1889
Elastomer dog couplings with clamp hubs
- K1890
Elastomer dog couplings with clamp hubs, stainless steel
- K1891
Elastomer dog couplings, short type with clamp hubs
- K1892
Elastomer dog couplings with removable clamp hubs
- K1893
Elastomer dog couplings, short type with removeable clamp hubs
- K1894
Elastomer dog couplings with grub screw
- K1895
Elastomer dog couplings with grub screw, stainless steel
- K1896
Spiders, play-free for elastomer dog couplings
- K2064
Rigid couplings one-piece
- K2065
Rigid couplings two-piece
- K2037
Beam couplings aluminium with clamping hubs
- K2038
Beam couplings stainless steel with clamping hubs
- K2039
Beam couplings aluminium with detachable clamp hubs
- K2040
Beam couplings stainless steel with detachable clamp hubs
- Seals
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
K1889Elastomer dog couplings with clamp hubs |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Hub aluminium. Coupling spider polyurethane.Version:Hub bright. Coupling spider blue Shore 80A. Coupling spider yellow Shore 92A. Coupling spider red Shore 98A.Note:Elastomer dog coupling consisting of two hubs and an elastomer coupling spider. They are suitable for compensating axial, radial and angular misalignments and for cushioning vibrations and torque shocks.
The polyurethane coupling spiders are available in various hardness grades. As the hardness of the coupling spider increases, the torque and stiffness transmitted increases, and as the hardness decreases, the displacement capacity and cushioning increases.
Pre-tensioning of the spiders in the coupling hubs make this variant play-free.
Supplied unassembled.Temperature range:Blue Shore 80A: -50 °C to +80 °C. Briefly -60 °C to +120 °C. Yellow Shore 92A: -30 °C to +90 °C. Briefly -50 °C to +120 °C. Red Shore 98A: -30 °C to +90 °C. Briefly -40 °C to +120 °C.Assembly:The elastomer dog couplings have an H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aids assembly and removal.
For installation, the hubs of the elastomer dog coupling are simply pushed onto the shafts and secured with clamp hubs.On request:Desired hub holes D1 and D2 seperately with tolerance class or tolerance zone. DIN 6885 keyway.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Size | Component colour | Moment of inertia (gm²) | Torsional stiffness static (Nm/wheel) | Torsional stiffness dynamic Nm/wheel | Spring stiffness radial (N/mm) | max. shaft offset radial (mm) | CAD | Acc. | Price | Order |
---|
K1889.07800220404 | 7 | blue | 0,000195 | 8.6 | 26 | 114 | 0,15 | | | on request | | K1889.07800220405 | 7 | blue | 0,000195 | 8.6 | 26 | 114 | 0,15 | | | on request | | K1889.07800220406 | 7 | blue | 0,000195 | 8.6 | 26 | 114 | 0,15 | | | on request | | K1889.07800220505 | 7 | blue | 0,000195 | 8.6 | 26 | 114 | 0,15 | | | on request | | K1889.07800220506 | 7 | blue | 0,000195 | 8.6 | 26 | 114 | 0,15 | | | on request | | K1889.07800220606 | 7 | blue | 0,000195 | 8.6 | 26 | 114 | 0,15 | | | on request | | K1889.09800300404 | 9 | blue | 0,00107 | 17,2 | 52 | 125 | 0,2 | | | on request | | K1889.09800300606 | 9 | blue | 0,00107 | 17,2 | 52 | 125 | 0,2 | | | on request | | K1889.09800300608 | 9 | blue | 0,00107 | 17,2 | 52 | 125 | 0,2 | | | on request | | K1889.09800300609 | 9 | blue | 0,00107 | 17,2 | 52 | 125 | 0,2 | | | on request | | K1889.09800300808 | 9 | blue | 0,00107 | 17,2 | 52 | 125 | 0,2 | | | on request | | K1889.09800300809 | 9 | blue | 0,00107 | 17,2 | 52 | 125 | 0,2 | | | on request | | K1889.09800300909 | 9 | blue | 0,00107 | 17,2 | 52 | 125 | 0,2 | | | on request | | K1889.12800340404 | 12 | blue | 0,00304 | 84,3 | 252 | 274 | 0,2 | | | on request | | K1889.12800340606 | 12 | blue | 0,00304 | 84,3 | 252 | 274 | 0,2 | | | on request | | K1889.12800340608 | 12 | blue | 0,00304 | 84,3 | 252 | 274 | 0,2 | | | on request | | K1889.12800340610 | 12 | blue | 0,00304 | 84,3 | 252 | 274 | 0,2 | | | on request | | K1889.12800340808 | 12 | blue | 0,00304 | 84,3 | 252 | 274 | 0,2 | | | on request | | K1889.12800340810 | 12 | blue | 0,00304 | 84,3 | 252 | 274 | 0,2 | | | on request | | K1889.12800341010 | 12 | blue | 0,00304 | 84,3 | 252 | 274 | 0,2 | | | on request | | K1889.14800350404 | 14 | blue | 0,00381 | 60,2 | 180 | 153 | 0,21 | | | on request | | K1889.14800350808 | 14 | blue | 0,00381 | 60,2 | 180 | 153 | 0,21 | | | on request | | K1889.14800350810 | 14 | blue | 0,00381 | 60,2 | 180 | 153 | 0,21 | | | on request | | K1889.14800350812 | 14 | blue | 0,00381 | 60,2 | 180 | 153 | 0,21 | | | on request | | K1889.14800350814 | 14 | blue | 0,00381 | 60,2 | 180 | 153 | 0,21 | | | on request | | K1889.14800351010 | 14 | blue | 0,00381 | 60,2 | 180 | 153 | 0,21 | | | on request | | K1889.14800351012 | 14 | blue | 0,00381 | 60,2 | 180 | 153 | 0,21 | | | on request | | K1889.14800351014 | 14 | blue | 0,00381 | 60,2 | 180 | 153 | 0,21 | | | on request | | K1889.14800351212 | 14 | blue | 0,00381 | 60,2 | 180 | 153 | 0,21 | | | on request | | K1889.14800351214 | 14 | blue | 0,00381 | 60,2 | 180 | 153 | 0,21 | | | on request | | K1889.14800351414 | 14 | blue | 0,00381 | 60,2 | 180 | 153 | 0,21 | | | on request | | K1889.19800661010 | 19 | blue | 0,0404 | 618 | 1065 | 582 | 0,15 | | | on request | | K1889.19800661212 | 19 | blue | 0,0404 | 618 | 1065 | 582 | 0,15 | | | on request | | K1889.19800661214 | 19 | blue | 0,0404 | 618 | 1065 | 582 | 0,15 | | | on request | | K1889.19800661215 | 19 | blue | 0,0404 | 618 | 1065 | 582 | 0,15 | | | on request | | K1889.19800661216 | 19 | blue | 0,0404 | 618 | 1065 | 582 | 0,15 | | | on request | | K1889.19800661414 | 19 | blue | 0,0404 | 618 | 1065 | 582 | 0,15 | | | on request | | K1889.19800661415 | 19 | blue | 0,0404 | 618 | 1065 | 582 | 0,15 | | | on request | | K1889.19800661416 | 19 | blue | 0,0404 | 618 | 1065 | 582 | 0,15 | | | on request | | K1889.19800661515 | 19 | blue | 0,0404 | 618 | 1065 | 582 | 0,15 | | | on request | | K1889.19800661516 | 19 | blue | 0,0404 | 618 | 1065 | 582 | 0,15 | | | on request | | K1889.19800661616 | 19 | blue | 0,0404 | 618 | 1065 | 582 | 0,15 | | | on request | | K1889.24800781515 | 24 | blue | 0,175 | 860 | 1390 | 840 | 0,2 | | | on request | | K1889.24800781818 | 24 | blue | 0,175 | 860 | 1390 | 840 | 0,2 | | | on request | | K1889.24800781819 | 24 | blue | 0,175 | 860 | 1390 | 840 | 0,2 | | | on request | | K1889.24800781820 | 24 | blue | 0,175 | 860 | 1390 | 840 | 0,2 | | | on request | | K1889.24800781825 | 24 | blue | 0,175 | 860 | 1390 | 840 | 0,2 | | | on request | | K1889.24800781919 | 24 | blue | 0,175 | 860 | 1390 | 840 | 0,2 | | | on request | | K1889.24800781920 | 24 | blue | 0,175 | 860 | 1390 | 840 | 0,2 | | | on request | | K1889.24800781925 | 24 | blue | 0,175 | 860 | 1390 | 840 | 0,2 | | | on request | | K1889.24800782020 | 24 | blue | 0,175 | 860 | 1390 | 840 | 0,2 | | | on request | | K1889.24800782025 | 24 | blue | 0,175 | 860 | 1390 | 840 | 0,2 | | | on request | | K1889.24800782525 | 24 | blue | 0,175 | 860 | 1390 | 840 | 0,2 | | | on request | | K1889.28800901919 | 28 | blue | 0,377 | 1370 | 2350 | 990 | 0,2 | | | on request | | K1889.28800902424 | 28 | blue | 0,377 | 1370 | 2350 | 990 | 0,2 | | | on request | | K1889.28800902828 | 28 | blue | 0,377 | 1370 | 2350 | 990 | 0,2 | | | on request | | K1889.28800903232 | 28 | blue | 0,377 | 1370 | 2350 | 990 | 0,2 | | | on request | | K1889.05920150303 | 5 | yellow | 0,000036 | 5,16 | 16 | 154 | 0,06 | | | on request | | K1889.05920150304 | 5 | yellow | 0,000036 | 5,16 | 16 | 154 | 0,06 | | | on request | | K1889.05920150305 | 5 | yellow | 0,000036 | 5,16 | 16 | 154 | 0,06 | | | on request | | K1889.05920150404 | 5 | yellow | 0,000036 | 5,16 | 16 | 154 | 0,06 | | | on request | | K1889.05920150405 | 5 | yellow | 0,000036 | 5,16 | 16 | 154 | 0,06 | | | on request | | K1889.05920150505 | 5 | yellow | 0,000036 | 5,16 | 16 | 154 | 0,06 | | | on request | | K1889.07920220404 | 7 | yellow | 0,000195 | 14,3 | 43 | 219 | 0,1 | | | on request | | K1889.07920220405 | 7 | yellow | 0,000195 | 14,3 | 43 | 219 | 0,1 | | | on request | | K1889.07920220406 | 7 | yellow | 0,000195 | 14,3 | 43 | 219 | 0,1 | | | on request | | K1889.07920220505 | 7 | yellow | 0,000195 | 14,3 | 43 | 219 | 0,1 | | | on request | | K1889.07920220506 | 7 | yellow | 0,000195 | 14,3 | 43 | 219 | 0,1 | | | on request | | K1889.07920220606 | 7 | yellow | 0,000195 | 14,3 | 43 | 219 | 0,1 | | | on request | | K1889.09920300404 | 9 | yellow | 0,00107 | 31,5 | 95 | 292 | 0,15 | | | on request | | K1889.09920300606 | 9 | yellow | 0,00107 | 31,5 | 95 | 292 | 0,15 | | | on request | | K1889.09920300608 | 9 | yellow | 0,00107 | 31,5 | 95 | 292 | 0,15 | | | on request | | K1889.09920300609 | 9 | yellow | 0,00107 | 31,5 | 95 | 292 | 0,15 | | | on request | | K1889.09920300808 | 9 | yellow | 0,00107 | 31,5 | 95 | 292 | 0,15 | | | on request | | K1889.09920300809 | 9 | yellow | 0,00107 | 31,5 | 95 | 292 | 0,15 | | | on request | | K1889.09920300909 | 9 | yellow | 0,00107 | 31,5 | 95 | 292 | 0,15 | | | on request | | K1889.12920340404 | 12 | yellow | 0,00304 | 160,4 | 482 | 470 | 0,14 | | | on request | | K1889.12920340606 | 12 | yellow | 0,00304 | 160,4 | 482 | 470 | 0,14 | | | on request | | K1889.12920340608 | 12 | yellow | 0,00304 | 160,4 | 482 | 470 | 0,14 | | | on request | | K1889.12920340610 | 12 | yellow | 0,00304 | 160,4 | 482 | 470 | 0,14 | | | on request | | K1889.12920340808 | 12 | yellow | 0,00304 | 160,4 | 482 | 470 | 0,14 | | | on request | | K1889.12920340810 | 12 | yellow | 0,00304 | 160,4 | 482 | 470 | 0,14 | | | on request | | K1889.12920341010 | 12 | yellow | 0,00304 | 160,4 | 482 | 470 | 0,14 | | | on request | | K1889.14920350404 | 14 | yellow | 0,00381 | 114,6 | 344 | 336 | 0,15 | | | on request | | K1889.14920350808 | 14 | yellow | 0,00381 | 114,6 | 344 | 336 | 0,15 | | | on request | | K1889.14920350810 | 14 | yellow | 0,00381 | 114,6 | 344 | 336 | 0,15 | | | on request | | K1889.14920350812 | 14 | yellow | 0,00381 | 114,6 | 344 | 336 | 0,15 | | | on request | | K1889.14920350814 | 14 | yellow | 0,00381 | 114,6 | 344 | 336 | 0,15 | | | on request | | K1889.14920351010 | 14 | yellow | 0,00381 | 114,6 | 344 | 336 | 0,15 | | | on request | | K1889.14920351012 | 14 | yellow | 0,00381 | 114,6 | 344 | 336 | 0,15 | | | on request | | K1889.14920351014 | 14 | yellow | 0,00381 | 114,6 | 344 | 336 | 0,15 | | | on request | | K1889.14920351212 | 14 | yellow | 0,00381 | 114,6 | 344 | 336 | 0,15 | | | on request | | K1889.14920351214 | 14 | yellow | 0,00381 | 114,6 | 344 | 336 | 0,15 | | | on request | | K1889.14920351414 | 14 | yellow | 0,00381 | 114,6 | 344 | 336 | 0,15 | | | on request | | K1889.19920661010 | 19 | yellow | 0,0404 | 1090 | 1815 | 1120 | 0,1 | | | on request | | K1889.19920661212 | 19 | yellow | 0,0404 | 1090 | 1815 | 1120 | 0,1 | | | on request | | K1889.19920661214 | 19 | yellow | 0,0404 | 1090 | 1815 | 1120 | 0,1 | | | on request | | K1889.19920661215 | 19 | yellow | 0,0404 | 1090 | 1815 | 1120 | 0,1 | | | on request | | K1889.19920661216 | 19 | yellow | 0,0404 | 1090 | 1815 | 1120 | 0,1 | | | on request | | K1889.19920661414 | 19 | yellow | 0,0404 | 1090 | 1815 | 1120 | 0,1 | | | on request | | K1889.19920661415 | 19 | yellow | 0,0404 | 1090 | 1815 | 1120 | 0,1 | | | on request | | K1889.19920661416 | 19 | yellow | 0,0404 | 1090 | 1815 | 1120 | 0,1 | | | on request | | K1889.19920661515 | 19 | yellow | 0,0404 | 1090 | 1815 | 1120 | 0,1 | | | on request | | K1889.19920661516 | 19 | yellow | 0,0404 | 1090 | 1815 | 1120 | 0,1 | | | on request | | K1889.19920661616 | 19 | yellow | 0,0404 | 1090 | 1815 | 1120 | 0,1 | | | on request | | K1889.24920781515 | 24 | yellow | 0,175 | 2300 | 5130 | 1900 | 0,15 | | | on request | | K1889.24920781818 | 24 | yellow | 0,175 | 2300 | 5130 | 1900 | 0,15 | | | on request | | K1889.24920781819 | 24 | yellow | 0,175 | 2300 | 5130 | 1900 | 0,15 | | | on request | | K1889.24920781820 | 24 | yellow | 0,175 | 2300 | 5130 | 1900 | 0,15 | | | on request | | K1889.24920781825 | 24 | yellow | 0,175 | 2300 | 5130 | 1900 | 0,15 | | | on request | | K1889.24920781919 | 24 | yellow | 0,175 | 2300 | 5130 | 1900 | 0,15 | | | on request | | K1889.24920781920 | 24 | yellow | 0,175 | 2300 | 5130 | 1900 | 0,15 | | | on request | | K1889.24920781925 | 24 | yellow | 0,175 | 2300 | 5130 | 1900 | 0,15 | | | on request | | K1889.24920782020 | 24 | yellow | 0,175 | 2300 | 5130 | 1900 | 0,15 | | | on request | | K1889.24920782025 | 24 | yellow | 0,175 | 2300 | 5130 | 1900 | 0,15 | | | on request | | K1889.24920782525 | 24 | yellow | 0,175 | 2300 | 5130 | 1900 | 0,15 | | | on request | | K1889.28920901919 | 28 | yellow | 0,377 | 4080 | 6745 | 1780 | 0,15 | | | on request | | K1889.28920902424 | 28 | yellow | 0,377 | 4080 | 6745 | 1780 | 0,15 | | | on request | | K1889.28920902828 | 28 | yellow | 0,377 | 4080 | 6745 | 1780 | 0,15 | | | on request | | K1889.28920903232 | 28 | yellow | 0,377 | 4080 | 6745 | 1780 | 0,15 | | | on request | | K1889.38921142020 | 38 | yellow | 1,139 | 6525 | 12000 | 2350 | 0,17 | | | on request | | K1889.38921142828 | 38 | yellow | 1,139 | 6525 | 12000 | 2350 | 0,17 | | | on request | | K1889.38921143232 | 38 | yellow | 1,139 | 6525 | 12000 | 2350 | 0,17 | | | on request | | K1889.38921143838 | 38 | yellow | 1,139 | 6525 | 12000 | 2350 | 0,17 | | | on request | | K1889.42921262525 | 42 | yellow | 2,505 | 10870 | 20500 | 4100 | 0,19 | | | on request | | K1889.42921263232 | 42 | yellow | 2,505 | 10870 | 20500 | 4100 | 0,19 | | | on request | | K1889.42921263838 | 42 | yellow | 2,505 | 10870 | 20500 | 4100 | 0,19 | | | on request | | K1889.42921264545 | 42 | yellow | 2,505 | 10870 | 20500 | 4100 | 0,19 | | | on request | | K1889.48921402525 | 48 | yellow | 4,175 | 12968 | 22800 | 4500 | 0,23 | | | on request | | K1889.48921403838 | 48 | yellow | 4,175 | 12968 | 22800 | 4500 | 0,23 | | | on request | | K1889.48921404545 | 48 | yellow | 4,175 | 12968 | 22800 | 4500 | 0,23 | | | on request | | K1889.48921405050 | 48 | yellow | 4,175 | 12968 | 22800 | 4500 | 0,23 | | | on request | | K1889.07980220404 | 7 | red | 0,000195 | 22,9 | 69 | 421 | 0,1 | | | on request | | K1889.07980220405 | 7 | red | 0,000195 | 22,9 | 69 | 421 | 0,1 | | | on request | | K1889.07980220406 | 7 | red | 0,000195 | 22,9 | 69 | 421 | 0,1 | | | on request | | K1889.07980220505 | 7 | red | 0,000195 | 22,9 | 69 | 421 | 0,1 | | | on request | | K1889.07980220506 | 7 | red | 0,000195 | 22,9 | 69 | 421 | 0,1 | | | on request | | K1889.07980220606 | 7 | red | 0,000195 | 22,9 | 69 | 421 | 0,1 | | | on request | | K1889.09980300404 | 9 | red | 0,00107 | 51,6 | 155 | 518 | 0,1 | | | on request | | K1889.09980300606 | 9 | red | 0,00107 | 51,6 | 155 | 518 | 0,1 | | | on request | | K1889.09980300608 | 9 | red | 0,00107 | 51,6 | 155 | 518 | 0,1 | | | on request | | K1889.09980300609 | 9 | red | 0,00107 | 51,6 | 155 | 518 | 0,1 | | | on request | | K1889.09980300808 | 9 | red | 0,00107 | 51,6 | 155 | 518 | 0,1 | | | on request | | K1889.09980300809 | 9 | red | 0,00107 | 51,6 | 155 | 518 | 0,1 | | | on request | | K1889.09980300909 | 9 | red | 0,00107 | 51,6 | 155 | 518 | 0,1 | | | on request | | K1889.12980340404 | 12 | red | 0,00304 | 240,7 | 718 | 846 | 0,08 | | | on request | | K1889.12980340606 | 12 | red | 0,00304 | 240,7 | 718 | 846 | 0,08 | | | on request | | K1889.12980340608 | 12 | red | 0,00304 | 240,7 | 718 | 846 | 0,08 | | | on request | | K1889.12980340610 | 12 | red | 0,00304 | 240,7 | 718 | 846 | 0,08 | | | on request | | K1889.12980340808 | 12 | red | 0,00304 | 240,7 | 718 | 846 | 0,08 | | | on request | | K1889.12980340810 | 12 | red | 0,00304 | 240,7 | 718 | 846 | 0,08 | | | on request | | K1889.12980341010 | 12 | red | 0,00304 | 240,7 | 718 | 846 | 0,08 | | | on request | | K1889.14980350404 | 14 | red | 0,00381 | 171,9 | 513 | 654 | 0,09 | | | on request | | K1889.14980350808 | 14 | red | 0,00381 | 171,9 | 513 | 654 | 0,09 | | | on request | | K1889.14980350810 | 14 | red | 0,00381 | 171,9 | 513 | 654 | 0,09 | | | on request | | K1889.14980350812 | 14 | red | 0,00381 | 171,9 | 513 | 654 | 0,09 | | | on request | | K1889.14980350814 | 14 | red | 0,00381 | 171,9 | 513 | 654 | 0,09 | | | on request | | K1889.14980351010 | 14 | red | 0,00381 | 171,9 | 513 | 654 | 0,09 | | | on request | | K1889.14980351012 | 14 | red | 0,00381 | 171,9 | 513 | 654 | 0,09 | | | on request | | K1889.14980351014 | 14 | red | 0,00381 | 171,9 | 513 | 654 | 0,09 | | | on request | | K1889.14980351212 | 14 | red | 0,00381 | 171,9 | 513 | 654 | 0,09 | | | on request | | K1889.14980351214 | 14 | red | 0,00381 | 171,9 | 513 | 654 | 0,09 | | | on request | | K1889.14980351414 | 14 | red | 0,00381 | 171,9 | 513 | 654 | 0,09 | | | on request | | K1889.19980661010 | 19 | red | 0,0404 | 1512 | 2540 | 2010 | 0,06 | | | on request | | K1889.19980661212 | 19 | red | 0,0404 | 1512 | 2540 | 2010 | 0,06 | | | on request | | K1889.19980661214 | 19 | red | 0,0404 | 1512 | 2540 | 2010 | 0,06 | | | on request | | K1889.19980661215 | 19 | red | 0,0404 | 1512 | 2540 | 2010 | 0,06 | | | on request | | K1889.19980661216 | 19 | red | 0,0404 | 1512 | 2540 | 2010 | 0,06 | | | on request | | K1889.19980661414 | 19 | red | 0,0404 | 1512 | 2540 | 2010 | 0,06 | | | on request | | K1889.19980661415 | 19 | red | 0,0404 | 1512 | 2540 | 2010 | 0,06 | | | on request | | K1889.19980661416 | 19 | red | 0,0404 | 1512 | 2540 | 2010 | 0,06 | | | on request | | K1889.19980661515 | 19 | red | 0,0404 | 1512 | 2540 | 2010 | 0,06 | | | on request | | K1889.19980661516 | 19 | red | 0,0404 | 1512 | 2540 | 2010 | 0,06 | | | on request | | K1889.19980661616 | 19 | red | 0,0404 | 1512 | 2540 | 2010 | 0,06 | | | on request | | K1889.24980781515 | 24 | red | 0,175 | 3700 | 8130 | 2940 | 0,11 | | | on request | | K1889.24980781818 | 24 | red | 0,175 | 3700 | 8130 | 2940 | 0,11 | | | on request | | K1889.24980781819 | 24 | red | 0,175 | 3700 | 8130 | 2940 | 0,11 | | | on request | | K1889.24980781820 | 24 | red | 0,175 | 3700 | 8130 | 2940 | 0,11 | | | on request | | K1889.24980781825 | 24 | red | 0,175 | 3700 | 8130 | 2940 | 0,11 | | | on request | | K1889.24980781919 | 24 | red | 0,175 | 3700 | 8130 | 2940 | 0,11 | | | on request | | K1889.24980781920 | 24 | red | 0,175 | 3700 | 8130 | 2940 | 0,11 | | | on request | | K1889.24980781925 | 24 | red | 0,175 | 3700 | 8130 | 2940 | 0,11 | | | on request | | K1889.24980782020 | 24 | red | 0,175 | 3700 | 8130 | 2940 | 0,11 | | | on request | | K1889.24980782025 | 24 | red | 0,175 | 3700 | 8130 | 2940 | 0,11 | | | on request | | K1889.24980782525 | 24 | red | 0,175 | 3700 | 8130 | 2940 | 0,11 | | | on request | | K1889.28980901919 | 28 | red | 0,377 | 6410 | 9920 | 3200 | 0,11 | | | on request | | K1889.28980902424 | 28 | red | 0,377 | 6410 | 9920 | 3200 | 0,11 | | | on request | | K1889.28980902828 | 28 | red | 0,377 | 6410 | 9920 | 3200 | 0,11 | | | on request | | K1889.28980903232 | 28 | red | 0,377 | 6410 | 9920 | 3200 | 0,11 | | | on request | | K1889.38981142020 | 38 | red | 1,139 | 11800 | 21850 | 4400 | 0,12 | | | on request | | K1889.38981142828 | 38 | red | 1,139 | 11800 | 21850 | 4400 | 0,12 | | | on request | | K1889.38981143232 | 38 | red | 1,139 | 11800 | 21850 | 4400 | 0,12 | | | on request | | K1889.38981143838 | 38 | red | 1,139 | 11800 | 21850 | 4400 | 0,12 | | | on request | | K1889.42981262525 | 42 | red | 2,505 | 21594 | 37692 | 5940 | 0,14 | | | on request | | K1889.42981263232 | 42 | red | 2,505 | 21594 | 37692 | 5940 | 0,14 | | | on request | | K1889.42981263838 | 42 | red | 2,505 | 21594 | 37692 | 5940 | 0,14 | | | on request | | K1889.42981264545 | 42 | red | 2,505 | 21594 | 37692 | 5940 | 0,14 | | | on request | | K1889.48981402525 | 48 | red | 4,175 | 25759 | 49400 | 6820 | 0,16 | | | on request | | K1889.48981403838 | 48 | red | 4,175 | 25759 | 49400 | 6820 | 0,16 | | | on request | | K1889.48981404545 | 48 | red | 4,175 | 25759 | 49400 | 6820 | 0,16 | | | on request | | K1889.48981405050 | 48 | red | 4,175 | 25759 | 49400 | 6820 | 0,16 | | | on request | |
Order No. | max. shaft offset axial (mm) | max. angular offset (°) | Max. torque Nm | Coupling spider hardness
| Nom. torque Nm
| CAD | Acc. | Price | Order |
---|
K1889.07800220404 | +0,6 / -0,3 | 1,1 | 1.4 | 80 Shore A | 0.7 | | | on request | | K1889.07800220405 | +0,6 / -0,3 | 1,1 | 1.4 | 80 Shore A | 0.7 | | | on request | | K1889.07800220406 | +0,6 / -0,3 | 1,1 | 1.4 | 80 Shore A | 0.7 | | | on request | | K1889.07800220505 | +0,6 / -0,3 | 1,1 | 1.4 | 80 Shore A | 0.7 | | | on request | | K1889.07800220506 | +0,6 / -0,3 | 1,1 | 1.4 | 80 Shore A | 0.7 | | | on request | | K1889.07800220606 | +0,6 / -0,3 | 1,1 | 1.4 | 80 Shore A | 0.7 | | | on request | | K1889.09800300404 | +0,8 / -0,4 | 1,1 | 3,6 | 80 Shore A | 1,8 | | | on request | | K1889.09800300606 | +0,8 / -0,4 | 1,1 | 3,6 | 80 Shore A | 1,8 | | | on request | | K1889.09800300608 | +0,8 / -0,4 | 1,1 | 3,6 | 80 Shore A | 1,8 | | | on request | | K1889.09800300609 | +0,8 / -0,4 | 1,1 | 3,6 | 80 Shore A | 1,8 | | | on request | | K1889.09800300808 | +0,8 / -0,4 | 1,1 | 3,6 | 80 Shore A | 1,8 | | | on request | | K1889.09800300809 | +0,8 / -0,4 | 1,1 | 3,6 | 80 Shore A | 1,8 | | | on request | | K1889.09800300909 | +0,8 / -0,4 | 1,1 | 3,6 | 80 Shore A | 1,8 | | | on request | | K1889.12800340404 | +0,9 / -0,4 | 1,1 | 6 | 80 Shore A | 3 | | | on request | | K1889.12800340606 | +0,9 / -0,4 | 1,1 | 6 | 80 Shore A | 3 | | | on request | | K1889.12800340608 | +0,9 / -0,4 | 1,1 | 6 | 80 Shore A | 3 | | | on request | | K1889.12800340610 | +0,9 / -0,4 | 1,1 | 6 | 80 Shore A | 3 | | | on request | | K1889.12800340808 | +0,9 / -0,4 | 1,1 | 6 | 80 Shore A | 3 | | | on request | | K1889.12800340810 | +0,9 / -0,4 | 1,1 | 6 | 80 Shore A | 3 | | | on request | | K1889.12800341010 | +0,9 / -0,4 | 1,1 | 6 | 80 Shore A | 3 | | | on request | | K1889.14800350404 | +1 / -0,5 | 1,1 | 8 | 80 Shore A | 4 | | | on request | | K1889.14800350808 | +1 / -0,5 | 1,1 | 8 | 80 Shore A | 4 | | | on request | | K1889.14800350810 | +1 / -0,5 | 1,1 | 8 | 80 Shore A | 4 | | | on request | | K1889.14800350812 | +1 / -0,5 | 1,1 | 8 | 80 Shore A | 4 | | | on request | | K1889.14800350814 | +1 / -0,5 | 1,1 | 8 | 80 Shore A | 4 | | | on request | | K1889.14800351010 | +1 / -0,5 | 1,1 | 8 | 80 Shore A | 4 | | | on request | | K1889.14800351012 | +1 / -0,5 | 1,1 | 8 | 80 Shore A | 4 | | | on request | | K1889.14800351014 | +1 / -0,5 | 1,1 | 8 | 80 Shore A | 4 | | | on request | | K1889.14800351212 | +1 / -0,5 | 1,1 | 8 | 80 Shore A | 4 | | | on request | | K1889.14800351214 | +1 / -0,5 | 1,1 | 8 | 80 Shore A | 4 | | | on request | | K1889.14800351414 | +1 / -0,5 | 1,1 | 8 | 80 Shore A | 4 | | | on request | | K1889.19800661010 | +1,2 / -0,5 | 1,1 | 12 | 80 Shore A | 6 | | | on request | | K1889.19800661212 | +1,2 / -0,5 | 1,1 | 12 | 80 Shore A | 6 | | | on request | | K1889.19800661214 | +1,2 / -0,5 | 1,1 | 12 | 80 Shore A | 6 | | | on request | | K1889.19800661215 | +1,2 / -0,5 | 1,1 | 12 | 80 Shore A | 6 | | | on request | | K1889.19800661216 | +1,2 / -0,5 | 1,1 | 12 | 80 Shore A | 6 | | | on request | | K1889.19800661414 | +1,2 / -0,5 | 1,1 | 12 | 80 Shore A | 6 | | | on request | | K1889.19800661415 | +1,2 / -0,5 | 1,1 | 12 | 80 Shore A | 6 | | | on request | | K1889.19800661416 | +1,2 / -0,5 | 1,1 | 12 | 80 Shore A | 6 | | | on request | | K1889.19800661515 | +1,2 / -0,5 | 1,1 | 12 | 80 Shore A | 6 | | | on request | | K1889.19800661516 | +1,2 / -0,5 | 1,1 | 12 | 80 Shore A | 6 | | | on request | | K1889.19800661616 | +1,2 / -0,5 | 1,1 | 12 | 80 Shore A | 6 | | | on request | | K1889.24800781515 | +1,4 / -0,5 | 1 | 34 | 80 Shore A | 17 | | | on request | | K1889.24800781818 | +1,4 / -0,5 | 1 | 34 | 80 Shore A | 17 | | | on request | | K1889.24800781819 | +1,4 / -0,5 | 1 | 34 | 80 Shore A | 17 | | | on request | | K1889.24800781820 | +1,4 / -0,5 | 1 | 34 | 80 Shore A | 17 | | | on request | | K1889.24800781825 | +1,4 / -0,5 | 1 | 34 | 80 Shore A | 17 | | | on request | | K1889.24800781919 | +1,4 / -0,5 | 1 | 34 | 80 Shore A | 17 | | | on request | | K1889.24800781920 | +1,4 / -0,5 | 1 | 34 | 80 Shore A | 17 | | | on request | | K1889.24800781925 | +1,4 / -0,5 | 1 | 34 | 80 Shore A | 17 | | | on request | | K1889.24800782020 | +1,4 / -0,5 | 1 | 34 | 80 Shore A | 17 | | | on request | | K1889.24800782025 | +1,4 / -0,5 | 1 | 34 | 80 Shore A | 17 | | | on request | | K1889.24800782525 | +1,4 / -0,5 | 1 | 34 | 80 Shore A | 17 | | | on request | | K1889.28800901919 | +1,5 / -0,7 | 1,3 | 92 | 80 Shore A | 46 | | | on request | | K1889.28800902424 | +1,5 / -0,7 | 1,3 | 92 | 80 Shore A | 46 | | | on request | | K1889.28800902828 | +1,5 / -0,7 | 1,3 | 92 | 80 Shore A | 46 | | | on request | | K1889.28800903232 | +1,5 / -0,7 | 1,3 | 92 | 80 Shore A | 46 | | | on request | | K1889.05920150303 | +0,4 / -0,2 | 1 | 0,6 | 92 Shore A | 0,5 | | | on request | | K1889.05920150304 | +0,4 / -0,2 | 1 | 0,6 | 92 Shore A | 0,5 | | | on request | | K1889.05920150305 | +0,4 / -0,2 | 1 | 0,6 | 92 Shore A | 0,5 | | | on request | | K1889.05920150404 | +0,4 / -0,2 | 1 | 0,6 | 92 Shore A | 0,5 | | | on request | | K1889.05920150405 | +0,4 / -0,2 | 1 | 0,6 | 92 Shore A | 0,5 | | | on request | | K1889.05920150505 | +0,4 / -0,2 | 1 | 0,6 | 92 Shore A | 0,5 | | | on request | | K1889.07920220404 | +0,6 / -0,3 | 1 | 2,4 | 92 Shore A | 1,2 | | | on request | | K1889.07920220405 | +0,6 / -0,3 | 1 | 2,4 | 92 Shore A | 1,2 | | | on request | | K1889.07920220406 | +0,6 / -0,3 | 1 | 2,4 | 92 Shore A | 1,2 | | | on request | | K1889.07920220505 | +0,6 / -0,3 | 1 | 2,4 | 92 Shore A | 1,2 | | | on request | | K1889.07920220506 | +0,6 / -0,3 | 1 | 2,4 | 92 Shore A | 1,2 | | | on request | | K1889.07920220606 | +0,6 / -0,3 | 1 | 2,4 | 92 Shore A | 1,2 | | | on request | | K1889.09920300404 | +0,8 / -0,4 | 1 | 6 | 92 Shore A | 3 | | | on request | | K1889.09920300606 | +0,8 / -0,4 | 1 | 6 | 92 Shore A | 3 | | | on request | | K1889.09920300608 | +0,8 / -0,4 | 1 | 6 | 92 Shore A | 3 | | | on request | | K1889.09920300609 | +0,8 / -0,4 | 1 | 6 | 92 Shore A | 3 | | | on request | | K1889.09920300808 | +0,8 / -0,4 | 1 | 6 | 92 Shore A | 3 | | | on request | | K1889.09920300809 | +0,8 / -0,4 | 1 | 6 | 92 Shore A | 3 | | | on request | | K1889.09920300909 | +0,8 / -0,4 | 1 | 6 | 92 Shore A | 3 | | | on request | | K1889.12920340404 | +0,9 / -0,4 | 1 | 10 | 92 Shore A | 5 | | | on request | | K1889.12920340606 | +0,9 / -0,4 | 1 | 10 | 92 Shore A | 5 | | | on request | | K1889.12920340608 | +0,9 / -0,4 | 1 | 10 | 92 Shore A | 5 | | | on request | | K1889.12920340610 | +0,9 / -0,4 | 1 | 10 | 92 Shore A | 5 | | | on request | | K1889.12920340808 | +0,9 / -0,4 | 1 | 10 | 92 Shore A | 5 | | | on request | | K1889.12920340810 | +0,9 / -0,4 | 1 | 10 | 92 Shore A | 5 | | | on request | | K1889.12920341010 | +0,9 / -0,4 | 1 | 10 | 92 Shore A | 5 | | | on request | | K1889.14920350404 | +1 / -0,5 | 1 | 15 | 92 Shore A | 7,5 | | | on request | | K1889.14920350808 | +1 / -0,5 | 1 | 15 | 92 Shore A | 7,5 | | | on request | | K1889.14920350810 | +1 / -0,5 | 1 | 15 | 92 Shore A | 7,5 | | | on request | | K1889.14920350812 | +1 / -0,5 | 1 | 15 | 92 Shore A | 7,5 | | | on request | | K1889.14920350814 | +1 / -0,5 | 1 | 15 | 92 Shore A | 7,5 | | | on request | | K1889.14920351010 | +1 / -0,5 | 1 | 15 | 92 Shore A | 7,5 | | | on request | | K1889.14920351012 | +1 / -0,5 | 1 | 15 | 92 Shore A | 7,5 | | | on request | | K1889.14920351014 | +1 / -0,5 | 1 | 15 | 92 Shore A | 7,5 | | | on request | | K1889.14920351212 | +1 / -0,5 | 1 | 15 | 92 Shore A | 7,5 | | | on request | | K1889.14920351214 | +1 / -0,5 | 1 | 15 | 92 Shore A | 7,5 | | | on request | | K1889.14920351414 | +1 / -0,5 | 1 | 15 | 92 Shore A | 7,5 | | | on request | | K1889.19920661010 | +1,2 / -0,5 | 1 | 24 | 92 Shore A | 12 | | | on request | | K1889.19920661212 | +1,2 / -0,5 | 1 | 24 | 92 Shore A | 12 | | | on request | | K1889.19920661214 | +1,2 / -0,5 | 1 | 24 | 92 Shore A | 12 | | | on request | | K1889.19920661215 | +1,2 / -0,5 | 1 | 24 | 92 Shore A | 12 | | | on request | | K1889.19920661216 | +1,2 / -0,5 | 1 | 24 | 92 Shore A | 12 | | | on request | | K1889.19920661414 | +1,2 / -0,5 | 1 | 24 | 92 Shore A | 12 | | | on request | | K1889.19920661415 | +1,2 / -0,5 | 1 | 24 | 92 Shore A | 12 | | | on request | | K1889.19920661416 | +1,2 / -0,5 | 1 | 24 | 92 Shore A | 12 | | | on request | | K1889.19920661515 | +1,2 / -0,5 | 1 | 24 | 92 Shore A | 12 | | | on request | | K1889.19920661516 | +1,2 / -0,5 | 1 | 24 | 92 Shore A | 12 | | | on request | | K1889.19920661616 | +1,2 / -0,5 | 1 | 24 | 92 Shore A | 12 | | | on request | | K1889.24920781515 | +1,4 / -0,5 | 1 | 70 | 92 Shore A | 35 | | | on request | | K1889.24920781818 | +1,4 / -0,5 | 1 | 70 | 92 Shore A | 35 | | | on request | | K1889.24920781819 | +1,4 / -0,5 | 1 | 70 | 92 Shore A | 35 | | | on request | | K1889.24920781820 | +1,4 / -0,5 | 1 | 70 | 92 Shore A | 35 | | | on request | | K1889.24920781825 | +1,4 / -0,5 | 1 | 70 | 92 Shore A | 35 | | | on request | | K1889.24920781919 | +1,4 / -0,5 | 1 | 70 | 92 Shore A | 35 | | | on request | | K1889.24920781920 | +1,4 / -0,5 | 1 | 70 | 92 Shore A | 35 | | | on request | | K1889.24920781925 | +1,4 / -0,5 | 1 | 70 | 92 Shore A | 35 | | | on request | | K1889.24920782020 | +1,4 / -0,5 | 1 | 70 | 92 Shore A | 35 | | | on request | | K1889.24920782025 | +1,4 / -0,5 | 1 | 70 | 92 Shore A | 35 | | | on request | | K1889.24920782525 | +1,4 / -0,5 | 1 | 70 | 92 Shore A | 35 | | | on request | | K1889.28920901919 | +1,5 / -0,7 | 1 | 190 | 92 Shore A | 95 | | | on request | | K1889.28920902424 | +1,5 / -0,7 | 1 | 190 | 92 Shore A | 95 | | | on request | | K1889.28920902828 | +1,5 / -0,7 | 1 | 190 | 92 Shore A | 95 | | | on request | | K1889.28920903232 | +1,5 / -0,7 | 1 | 190 | 92 Shore A | 95 | | | on request | | K1889.38921142020 | +1,8 / -0,7 | 1 | 380 | 92 Shore A | 190 | | | on request | | K1889.38921142828 | +1,8 / -0,7 | 1 | 380 | 92 Shore A | 190 | | | on request | | K1889.38921143232 | +1,8 / -0,7 | 1 | 380 | 92 Shore A | 190 | | | on request | | K1889.38921143838 | +1,8 / -0,7 | 1 | 380 | 92 Shore A | 190 | | | on request | | K1889.42921262525 | +2 / -1 | 1 | 830 | 92 Shore A | 265 | | | on request | | K1889.42921263232 | +2 / -1 | 1 | 830 | 92 Shore A | 265 | | | on request | | K1889.42921263838 | +2 / -1 | 1 | 830 | 92 Shore A | 265 | | | on request | | K1889.42921264545 | +2 / -1 | 1 | 830 | 92 Shore A | 265 | | | on request | | K1889.48921402525 | +2,1 / -1 | 1 | 620 | 92 Shore A | 310 | | | on request | | K1889.48921403838 | +2,1 / -1 | 1 | 620 | 92 Shore A | 310 | | | on request | | K1889.48921404545 | +2,1 / -1 | 1 | 620 | 92 Shore A | 310 | | | on request | | K1889.48921405050 | +2,1 / -1 | 1 | 620 | 92 Shore A | 310 | | | on request | | K1889.07980220404 | +0,6 / -0,3 | 1 | 4 | 98 Shore A | 2 | | | on request | | K1889.07980220405 | +0,6 / -0,3 | 1 | 4 | 98 Shore A | 2 | | | on request | | K1889.07980220406 | +0,6 / -0,3 | 1 | 4 | 98 Shore A | 2 | | | on request | | K1889.07980220505 | +0,6 / -0,3 | 1 | 4 | 98 Shore A | 2 | | | on request | | K1889.07980220506 | +0,6 / -0,3 | 1 | 4 | 98 Shore A | 2 | | | on request | | K1889.07980220606 | +0,6 / -0,3 | 1 | 4 | 98 Shore A | 2 | | | on request | | K1889.09980300404 | +0,8 / -0,4 | 0,9 | 10 | 98 Shore A | 5 | | | on request | | K1889.09980300606 | +0,8 / -0,4 | 0,9 | 10 | 98 Shore A | 5 | | | on request | | K1889.09980300608 | +0,8 / -0,4 | 0,9 | 10 | 98 Shore A | 5 | | | on request | | K1889.09980300609 | +0,8 / -0,4 | 0,9 | 10 | 98 Shore A | 5 | | | on request | | K1889.09980300808 | +0,8 / -0,4 | 0,9 | 10 | 98 Shore A | 5 | | | on request | | K1889.09980300809 | +0,8 / -0,4 | 0,9 | 10 | 98 Shore A | 5 | | | on request | | K1889.09980300909 | +0,8 / -0,4 | 0,9 | 10 | 98 Shore A | 5 | | | on request | | K1889.12980340404 | +0,9 / -0,4 | 0,9 | 18 | 98 Shore A | 9 | | | on request | | K1889.12980340606 | +0,9 / -0,4 | 0,9 | 18 | 98 Shore A | 9 | | | on request | | K1889.12980340608 | +0,9 / -0,4 | 0,9 | 18 | 98 Shore A | 9 | | | on request | | K1889.12980340610 | +0,9 / -0,4 | 0,9 | 18 | 98 Shore A | 9 | | | on request | | K1889.12980340808 | +0,9 / -0,4 | 0,9 | 18 | 98 Shore A | 9 | | | on request | | K1889.12980340810 | +0,9 / -0,4 | 0,9 | 18 | 98 Shore A | 9 | | | on request | | K1889.12980341010 | +0,9 / -0,4 | 0,9 | 18 | 98 Shore A | 9 | | | on request | | K1889.14980350404 | +1 / -0,5 | 0,9 | 25 | 98 Shore A | 12,5 | | | on request | | K1889.14980350808 | +1 / -0,5 | 0,9 | 25 | 98 Shore A | 12,5 | | | on request | | K1889.14980350810 | +1 / -0,5 | 0,9 | 25 | 98 Shore A | 12,5 | | | on request | | K1889.14980350812 | +1 / -0,5 | 0,9 | 25 | 98 Shore A | 12,5 | | | on request | | K1889.14980350814 | +1 / -0,5 | 0,9 | 25 | 98 Shore A | 12,5 | | | on request | | K1889.14980351010 | +1 / -0,5 | 0,9 | 25 | 98 Shore A | 12,5 | | | on request | | K1889.14980351012 | +1 / -0,5 | 0,9 | 25 | 98 Shore A | 12,5 | | | on request | | K1889.14980351014 | +1 / -0,5 | 0,9 | 25 | 98 Shore A | 12,5 | | | on request | | K1889.14980351212 | +1 / -0,5 | 0,9 | 25 | 98 Shore A | 12,5 | | | on request | | K1889.14980351214 | +1 / -0,5 | 0,9 | 25 | 98 Shore A | 12,5 | | | on request | | K1889.14980351414 | +1 / -0,5 | 0,9 | 25 | 98 Shore A | 12,5 | | | on request | | K1889.19980661010 | +1,2 / -0,5 | 0,9 | 42 | 98 Shore A | 21 | | | on request | | K1889.19980661212 | +1,2 / -0,5 | 0,9 | 42 | 98 Shore A | 21 | | | on request | | K1889.19980661214 | +1,2 / -0,5 | 0,9 | 42 | 98 Shore A | 21 | | | on request | | K1889.19980661215 | +1,2 / -0,5 | 0,9 | 42 | 98 Shore A | 21 | | | on request | | K1889.19980661216 | +1,2 / -0,5 | 0,9 | 42 | 98 Shore A | 21 | | | on request | | K1889.19980661414 | +1,2 / -0,5 | 0,9 | 42 | 98 Shore A | 21 | | | on request | | K1889.19980661415 | +1,2 / -0,5 | 0,9 | 42 | 98 Shore A | 21 | | | on request | | K1889.19980661416 | +1,2 / -0,5 | 0,9 | 42 | 98 Shore A | 21 | | | on request | | K1889.19980661515 | +1,2 / -0,5 | 0,9 | 42 | 98 Shore A | 21 | | | on request | | K1889.19980661516 | +1,2 / -0,5 | 0,9 | 42 | 98 Shore A | 21 | | | on request | | K1889.19980661616 | +1,2 / -0,5 | 0,9 | 42 | 98 Shore A | 21 | | | on request | | K1889.24980781515 | +1,4 / -0,5 | 0,9 | 120 | 98 Shore A | 60 | | | on request | | K1889.24980781818 | +1,4 / -0,5 | 0,9 | 120 | 98 Shore A | 60 | | | on request | | K1889.24980781819 | +1,4 / -0,5 | 0,9 | 120 | 98 Shore A | 60 | | | on request | | K1889.24980781820 | +1,4 / -0,5 | 0,9 | 120 | 98 Shore A | 60 | | | on request | | K1889.24980781825 | +1,4 / -0,5 | 0,9 | 120 | 98 Shore A | 60 | | | on request | | K1889.24980781919 | +1,4 / -0,5 | 0,9 | 120 | 98 Shore A | 60 | | | on request | | K1889.24980781920 | +1,4 / -0,5 | 0,9 | 120 | 98 Shore A | 60 | | | on request | | K1889.24980781925 | +1,4 / -0,5 | 0,9 | 120 | 98 Shore A | 60 | | | on request | | K1889.24980782020 | +1,4 / -0,5 | 0,9 | 120 | 98 Shore A | 60 | | | on request | | K1889.24980782025 | +1,4 / -0,5 | 0,9 | 120 | 98 Shore A | 60 | | | on request | | K1889.24980782525 | +1,4 / -0,5 | 0,9 | 120 | 98 Shore A | 60 | | | on request | | K1889.28980901919 | +1,5 / -0,7 | 0,9 | 320 | 98 Shore A | 160 | | | on request | | K1889.28980902424 | +1,5 / -0,7 | 0,9 | 320 | 98 Shore A | 160 | | | on request | | K1889.28980902828 | +1,5 / -0,7 | 0,9 | 320 | 98 Shore A | 160 | | | on request | | K1889.28980903232 | +1,5 / -0,7 | 0,9 | 320 | 98 Shore A | 160 | | | on request | | K1889.38981142020 | +1,8 / -0,7 | 0,9 | 650 | 98 Shore A | 325 | | | on request | | K1889.38981142828 | +1,8 / -0,7 | 0,9 | 650 | 98 Shore A | 325 | | | on request | | K1889.38981143232 | +1,8 / -0,7 | 0,9 | 650 | 98 Shore A | 325 | | | on request | | K1889.38981143838 | +1,8 / -0,7 | 0,9 | 650 | 98 Shore A | 325 | | | on request | | K1889.42981262525 | +2 / -1 | 0,9 | 900 | 98 Shore A | 450 | | | on request | | K1889.42981263232 | +2 / -1 | 0,9 | 900 | 98 Shore A | 450 | | | on request | | K1889.42981263838 | +2 / -1 | 0,9 | 900 | 98 Shore A | 450 | | | on request | | K1889.42981264545 | +2 / -1 | 0,9 | 900 | 98 Shore A | 450 | | | on request | | K1889.48981402525 | -2,1 / -1 | 0,9 | 1050 | 98 Shore A | 525 | | | on request | | K1889.48981403838 | -2,1 / -1 | 0,9 | 1050 | 98 Shore A | 525 | | | on request | | K1889.48981404545 | -2,1 / -1 | 0,9 | 1050 | 98 Shore A | 525 | | | on request | | K1889.48981405050 | -2,1 / -1 | 0,9 | 1050 | 98 Shore A | 525 | | | on request | |
Order No. | max. rpm | C (ISO 4029) | D1 (H7) | D2 (H7) | D1/D2 min. | D1/D2 max. | D4 | L | L1 | L2 | L3 | R | Tightening torque of screws Nm | CAD | Acc. | Price | Order |
---|
K1889.07800220404 | 27000 | M2 | 4 | 4 | 4 | 7 | 14 | 22 | 7 | 8 | 3,5 | 15 | 0,43 | | | on request | | K1889.07800220405 | 27000 | M2 | 4 | 5 | 4 | 7 | 14 | 22 | 7 | 8 | 3,5 | 15 | 0,43 | | | on request | | K1889.07800220406 | 27000 | M2 | 4 | 6 | 4 | 7 | 14 | 22 | 7 | 8 | 3,5 | 15 | 0,43 | | | on request | | K1889.07800220505 | 27000 | M2 | 5 | 5 | 4 | 7 | 14 | 22 | 7 | 8 | 3,5 | 15 | 0,43 | | | on request | | K1889.07800220506 | 27000 | M2 | 5 | 6 | 4 | 7 | 14 | 22 | 7 | 8 | 3,5 | 15 | 0,43 | | | on request | | K1889.07800220606 | 27000 | M2 | 6 | 6 | 4 | 7 | 14 | 22 | 7 | 8 | 3,5 | 15 | 0,43 | | | on request | | K1889.09800300404 | 19000 | M2,5 | 4 | 4 | 4 | 11 | 20 | 30 | 10 | 10 | 5 | 23,4 | 0,85 | | | on request | | K1889.09800300606 | 19000 | M2,5 | 6 | 6 | 4 | 11 | 20 | 30 | 10 | 10 | 5 | 23,4 | 0,85 | | | on request | | K1889.09800300608 | 19000 | M2,5 | 6 | 8 | 4 | 11 | 20 | 30 | 10 | 10 | 5 | 23,4 | 0,85 | | | on request | | K1889.09800300609 | 19000 | M2,5 | 6 | 9 | 4 | 11 | 20 | 30 | 10 | 10 | 5 | 23,4 | 0,85 | | | on request | | K1889.09800300808 | 19000 | M2,5 | 8 | 8 | 4 | 11 | 20 | 30 | 10 | 10 | 5 | 23,4 | 0,85 | | | on request | | K1889.09800300809 | 19000 | M2,5 | 8 | 9 | 4 | 11 | 20 | 30 | 10 | 10 | 5 | 23,4 | 0,85 | | | on request | | K1889.09800300909 | 19000 | M2,5 | 9 | 9 | 4 | 11 | 20 | 30 | 10 | 10 | 5 | 23,4 | 0,85 | | | on request | | K1889.12800340404 | 16000 | M3 | 4 | 4 | 4 | 12 | 25 | 34 | 11 | 12 | 5 | 27,2 | 2 | | | on request | | K1889.12800340606 | 16000 | M3 | 6 | 6 | 4 | 12 | 25 | 34 | 11 | 12 | 5 | 27,2 | 2 | | | on request | | K1889.12800340608 | 16000 | M3 | 6 | 8 | 4 | 12 | 25 | 34 | 11 | 12 | 5 | 27,2 | 2 | | | on request | | K1889.12800340610 | 16000 | M3 | 6 | 10 | 4 | 12 | 25 | 34 | 11 | 12 | 5 | 27,2 | 2 | | | on request | | K1889.12800340808 | 16000 | M3 | 8 | 8 | 4 | 12 | 25 | 34 | 11 | 12 | 5 | 27,2 | 2 | | | on request | | K1889.12800340810 | 16000 | M3 | 8 | 10 | 4 | 12 | 25 | 34 | 11 | 12 | 5 | 27,2 | 2 | | | on request | | K1889.12800341010 | 16000 | M3 | 10 | 10 | 4 | 12 | 25 | 34 | 11 | 12 | 5 | 27,2 | 2 | | | on request | | K1889.14800350404 | 13000 | M3 | 4 | 4 | 4 | 16 | 30 | 35 | 11 | 13 | 5 | 32,2 | 2 | | | on request | | K1889.14800350808 | 13000 | M3 | 8 | 8 | 4 | 16 | 30 | 35 | 11 | 13 | 5 | 32,2 | 2 | | | on request | | K1889.14800350810 | 13000 | M3 | 8 | 10 | 4 | 16 | 30 | 35 | 11 | 13 | 5 | 32,2 | 2 | | | on request | | K1889.14800350812 | 13000 | M3 | 8 | 12 | 4 | 16 | 30 | 35 | 11 | 13 | 5 | 32,2 | 2 | | | on request | | K1889.14800350814 | 13000 | M3 | 8 | 14 | 4 | 16 | 30 | 35 | 11 | 13 | 5 | 32,2 | 2 | | | on request | | K1889.14800351010 | 13000 | M3 | 10 | 10 | 4 | 16 | 30 | 35 | 11 | 13 | 5 | 32,2 | 2 | | | on request | | K1889.14800351012 | 13000 | M3 | 10 | 12 | 4 | 16 | 30 | 35 | 11 | 13 | 5 | 32,2 | 2 | | | on request | | K1889.14800351014 | 13000 | M3 | 10 | 14 | 4 | 16 | 30 | 35 | 11 | 13 | 5 | 32,2 | 2 | | | on request | | K1889.14800351212 | 13000 | M3 | 12 | 12 | 4 | 16 | 30 | 35 | 11 | 13 | 5 | 32,2 | 2 | | | on request | | K1889.14800351214 | 13000 | M3 | 12 | 14 | 4 | 16 | 30 | 35 | 11 | 13 | 5 | 32,2 | 2 | | | on request | | K1889.14800351414 | 13000 | M3 | 14 | 14 | 4 | 16 | 30 | 35 | 11 | 13 | 5 | 32,2 | 2 | | | on request | | K1889.19800661010 | 10000 | M6 | 10 | 10 | 10 | 22 | 40 | 66 | 25 | 16 | 12 | 47 | 15 | | | on request | | K1889.19800661212 | 10000 | M6 | 12 | 12 | 10 | 22 | 40 | 66 | 25 | 16 | 12 | 47 | 15 | | | on request | | K1889.19800661214 | 10000 | M6 | 12 | 14 | 10 | 22 | 40 | 66 | 25 | 16 | 12 | 47 | 15 | | | on request | | K1889.19800661215 | 10000 | M6 | 12 | 15 | 10 | 22 | 40 | 66 | 25 | 16 | 12 | 47 | 15 | | | on request | | K1889.19800661216 | 10000 | M6 | 12 | 16 | 10 | 22 | 40 | 66 | 25 | 16 | 12 | 47 | 15 | | | on request | | K1889.19800661414 | 10000 | M6 | 14 | 14 | 10 | 22 | 40 | 66 | 25 | 16 | 12 | 47 | 15 | | | on request | | K1889.19800661415 | 10000 | M6 | 14 | 15 | 10 | 22 | 40 | 66 | 25 | 16 | 12 | 47 | 15 | | | on request | | K1889.19800661416 | 10000 | M6 | 14 | 16 | 10 | 22 | 40 | 66 | 25 | 16 | 12 | 47 | 15 | | | on request | | K1889.19800661515 | 10000 | M6 | 15 | 15 | 10 | 22 | 40 | 66 | 25 | 16 | 12 | 47 | 15 | | | on request | | K1889.19800661516 | 10000 | M6 | 15 | 16 | 10 | 22 | 40 | 66 | 25 | 16 | 12 | 47 | 15 | | | on request | | K1889.19800661616 | 10000 | M6 | 16 | 16 | 10 | 22 | 40 | 66 | 25 | 16 | 12 | 47 | 15 | | | on request | | K1889.24800781515 | 7000 | M6 | 15 | 15 | 15 | 32 | 55 | 78 | 30 | 18 | 12 | 56,4 | 15 | | | on request | | K1889.24800781818 | 7000 | M6 | 18 | 18 | 15 | 32 | 55 | 78 | 30 | 18 | 12 | 56,4 | 15 | | | on request | | K1889.24800781819 | 7000 | M6 | 18 | 19 | 15 | 32 | 55 | 78 | 30 | 18 | 12 | 56,4 | 15 | | | on request | | K1889.24800781820 | 7000 | M6 | 18 | 20 | 15 | 32 | 55 | 78 | 30 | 18 | 12 | 56,4 | 15 | | | on request | | K1889.24800781825 | 7000 | M6 | 18 | 25 | 15 | 32 | 55 | 78 | 30 | 18 | 12 | 56,4 | 15 | | | on request | | K1889.24800781919 | 7000 | M6 | 19 | 19 | 15 | 32 | 55 | 78 | 30 | 18 | 12 | 56,4 | 15 | | | on request | | K1889.24800781920 | 7000 | M6 | 19 | 20 | 15 | 32 | 55 | 78 | 30 | 18 | 12 | 56,4 | 15 | | | on request | | K1889.24800781925 | 7000 | M6 | 19 | 25 | 15 | 32 | 55 | 78 | 30 | 18 | 12 | 56,4 | 15 | | | on request | | K1889.24800782020 | 7000 | M6 | 20 | 20 | 15 | 32 | 55 | 78 | 30 | 18 | 12 | 56,4 | 15 | | | on request | | K1889.24800782025 | 7000 | M6 | 20 | 25 | 15 | 32 | 55 | 78 | 30 | 18 | 12 | 56,4 | 15 | | | on request | | K1889.24800782525 | 7000 | M6 | 25 | 25 | 15 | 32 | 55 | 78 | 30 | 18 | 12 | 56,4 | 15 | | | on request | | K1889.28800901919 | 6000 | M8 | 19 | 19 | 19 | 37 | 65 | 90 | 35 | 20 | 15 | 72,6 | 40 | | | on request | | K1889.28800902424 | 6000 | M8 | 24 | 24 | 19 | 37 | 65 | 90 | 35 | 20 | 15 | 72,6 | 40 | | | on request | | K1889.28800902828 | 6000 | M8 | 28 | 28 | 19 | 37 | 65 | 90 | 35 | 20 | 15 | 72,6 | 40 | | | on request | | K1889.28800903232 | 6000 | M8 | 32 | 32 | 19 | 37 | 65 | 90 | 35 | 20 | 15 | 72,6 | 40 | | | on request | | K1889.05920150303 | 38000 | M1,6 | 3 | 3 | 2 | 5 | 10 | 15 | 5 | 5 | 2,5 | 11,4 | 0,25 | | | on request | | K1889.05920150304 | 38000 | M1,6 | 3 | 4 | 2 | 5 | 10 | 15 | 5 | 5 | 2,5 | 11,4 | 0,25 | | | on request | | K1889.05920150305 | 38000 | M1,6 | 3 | 5 | 2 | 5 | 10 | 15 | 5 | 5 | 2,5 | 11,4 | 0,25 | | | on request | | K1889.05920150404 | 38000 | M1,6 | 4 | 4 | 2 | 5 | 10 | 15 | 5 | 5 | 2,5 | 11,4 | 0,25 | | | on request | | K1889.05920150405 | 38000 | M1,6 | 4 | 5 | 2 | 5 | 10 | 15 | 5 | 5 | 2,5 | 11,4 | 0,25 | | | on request | | K1889.05920150505 | 38000 | M1,6 | 5 | 5 | 2 | 5 | 10 | 15 | 5 | 5 | 2,5 | 11,4 | 0,25 | | | on request | | K1889.07920220404 | 27000 | M2 | 4 | 4 | 4 | 7 | 14 | 22 | 7 | 8 | 3,5 | 15 | 0,43 | | | on request | | K1889.07920220405 | 27000 | M2 | 4 | 5 | 4 | 7 | 14 | 22 | 7 | 8 | 3,5 | 15 | 0,43 | | | on request | | K1889.07920220406 | 27000 | M2 | 4 | 6 | 4 | 7 | 14 | 22 | 7 | 8 | 3,5 | 15 | 0,43 | | | on request | | K1889.07920220505 | 27000 | M2 | 5 | 5 | 4 | 7 | 14 | 22 | 7 | 8 | 3,5 | 15 | 0,43 | | | on request | | K1889.07920220506 | 27000 | M2 | 5 | 6 | 4 | 7 | 14 | 22 | 7 | 8 | 3,5 | 15 | 0,43 | | | on request | | K1889.07920220606 | 27000 | M2 | 6 | 6 | 4 | 7 | 14 | 22 | 7 | 8 | 3,5 | 15 | 0,43 | | | on request | | K1889.09920300404 | 19000 | M2,5 | 4 | 4 | 4 | 11 | 20 | 30 | 10 | 10 | 5 | 23,4 | 0,85 | | | on request | | K1889.09920300606 | 19000 | M2,5 | 6 | 6 | 4 | 11 | 20 | 30 | 10 | 10 | 5 | 23,4 | 0,85 | | | on request | | K1889.09920300608 | 19000 | M2,5 | 6 | 8 | 4 | 11 | 20 | 30 | 10 | 10 | 5 | 23,4 | 0,85 | | | on request | | K1889.09920300609 | 19000 | M2,5 | 6 | 9 | 4 | 11 | 20 | 30 | 10 | 10 | 5 | 23,4 | 0,85 | | | on request | | K1889.09920300808 | 19000 | M2,5 | 8 | 8 | 4 | 11 | 20 | 30 | 10 | 10 | 5 | 23,4 | 0,85 | | | on request | | K1889.09920300809 | 19000 | M2,5 | 8 | 9 | 4 | 11 | 20 | 30 | 10 | 10 | 5 | 23,4 | 0,85 | | | on request | | K1889.09920300909 | 19000 | M2,5 | 9 | 9 | 4 | 11 | 20 | 30 | 10 | 10 | 5 | 23,4 | 0,85 | | | on request | | K1889.12920340404 | 16000 | M3 | 4 | 4 | 4 | 12 | 25 | 34 | 11 | 12 | 5 | 27,2 | 2 | | | on request | | K1889.12920340606 | 16000 | M3 | 6 | 6 | 4 | 12 | 25 | 34 | 11 | 12 | 5 | 27,2 | 2 | | | on request | | K1889.12920340608 | 16000 | M3 | 6 | 8 | 4 | 12 | 25 | 34 | 11 | 12 | 5 | 27,2 | 2 | | | on request | | K1889.12920340610 | 16000 | M3 | 6 | 10 | 4 | 12 | 25 | 34 | 11 | 12 | 5 | 27,2 | 2 | | | on request | | K1889.12920340808 | 16000 | M3 | 8 | 8 | 4 | 12 | 25 | 34 | 11 | 12 | 5 | 27,2 | 2 | | | on request | | K1889.12920340810 | 16000 | M3 | 8 | 10 | 4 | 12 | 25 | 34 | 11 | 12 | 5 | 27,2 | 2 | | | on request | | K1889.12920341010 | 16000 | M3 | 10 | 10 | 4 | 12 | 25 | 34 | 11 | 12 | 5 | 27,2 | 2 | | | on request | | K1889.14920350404 | 13000 | M3 | 4 | 4 | 4 | 16 | 30 | 35 | 11 | 13 | 5 | 32,2 | 2 | | | on request | | K1889.14920350808 | 13000 | M3 | 8 | 8 | 4 | 16 | 30 | 35 | 11 | 13 | 5 | 32,2 | 2 | | | on request | | K1889.14920350810 | 13000 | M3 | 8 | 10 | 4 | 16 | 30 | 35 | 11 | 13 | 5 | 32,2 | 2 | | | on request | | K1889.14920350812 | 13000 | M3 | 8 | 12 | 4 | 16 | 30 | 35 | 11 | 13 | 5 | 32,2 | 2 | | | on request | | K1889.14920350814 | 13000 | M3 | 8 | 14 | 4 | 16 | 30 | 35 | 11 | 13 | 5 | 32,2 | 2 | | | on request | | K1889.14920351010 | 13000 | M3 | 10 | 10 | 4 | 16 | 30 | 35 | 11 | 13 | 5 | 32,2 | 2 | | | on request | | K1889.14920351012 | 13000 | M3 | 10 | 12 | 4 | 16 | 30 | 35 | 11 | 13 | 5 | 32,2 | 2 | | | on request | | K1889.14920351014 | 13000 | M3 | 10 | 14 | 4 | 16 | 30 | 35 | 11 | 13 | 5 | 32,2 | 2 | | | on request | | K1889.14920351212 | 13000 | M3 | 12 | 12 | 4 | 16 | 30 | 35 | 11 | 13 | 5 | 32,2 | 2 | | | on request | | K1889.14920351214 | 13000 | M3 | 12 | 14 | 4 | 16 | 30 | 35 | 11 | 13 | 5 | 32,2 | 2 | | | on request | | K1889.14920351414 | 13000 | M3 | 14 | 14 | 4 | 16 | 30 | 35 | 11 | 13 | 5 | 32,2 | 2 | | | on request | | K1889.19920661010 | 10000 | M6 | 10 | 10 | 10 | 22 | 40 | 66 | 25 | 16 | 12 | 47 | 15 | | | on request | | K1889.19920661212 | 10000 | M6 | 12 | 12 | 10 | 22 | 40 | 66 | 25 | 16 | 12 | 47 | 15 | | | on request | | K1889.19920661214 | 10000 | M6 | 12 | 14 | 10 | 22 | 40 | 66 | 25 | 16 | 12 | 47 | 15 | | | on request | | K1889.19920661215 | 10000 | M6 | 12 | 15 | 10 | 22 | 40 | 66 | 25 | 16 | 12 | 47 | 15 | | | on request | | K1889.19920661216 | 10000 | M6 | 12 | 16 | 10 | 22 | 40 | 66 | 25 | 16 | 12 | 47 | 15 | | | on request | | K1889.19920661414 | 10000 | M6 | 14 | 14 | 10 | 22 | 40 | 66 | 25 | 16 | 12 | 47 | 15 | | | on request | | K1889.19920661415 | 10000 | M6 | 14 | 15 | 10 | 22 | 40 | 66 | 25 | 16 | 12 | 47 | 15 | | | on request | | K1889.19920661416 | 10000 | M6 | 14 | 16 | 10 | 22 | 40 | 66 | 25 | 16 | 12 | 47 | 15 | | | on request | | K1889.19920661515 | 10000 | M6 | 15 | 15 | 10 | 22 | 40 | 66 | 25 | 16 | 12 | 47 | 15 | | | on request | | K1889.19920661516 | 10000 | M6 | 15 | 16 | 10 | 22 | 40 | 66 | 25 | 16 | 12 | 47 | 15 | | | on request | | K1889.19920661616 | 10000 | M6 | 16 | 16 | 10 | 22 | 40 | 66 | 25 | 16 | 12 | 47 | 15 | | | on request | | K1889.24920781515 | 7000 | M6 | 15 | 15 | 15 | 32 | 55 | 78 | 30 | 18 | 12 | 56,4 | 15 | | | on request | | K1889.24920781818 | 7000 | M6 | 18 | 18 | 15 | 32 | 55 | 78 | 30 | 18 | 12 | 56,4 | 15 | | | on request | | K1889.24920781819 | 7000 | M6 | 18 | 19 | 15 | 32 | 55 | 78 | 30 | 18 | 12 | 56,4 | 15 | | | on request | | K1889.24920781820 | 7000 | M6 | 18 | 20 | 15 | 32 | 55 | 78 | 30 | 18 | 12 | 56,4 | 15 | | | on request | | K1889.24920781825 | 7000 | M6 | 18 | 25 | 15 | 32 | 55 | 78 | 30 | 18 | 12 | 56,4 | 15 | | | on request | | K1889.24920781919 | 7000 | M6 | 19 | 19 | 15 | 32 | 55 | 78 | 30 | 18 | 12 | 56,4 | 15 | | | on request | | K1889.24920781920 | 7000 | M6 | 19 | 20 | 15 | 32 | 55 | 78 | 30 | 18 | 12 | 56,4 | 15 | | | on request | | K1889.24920781925 | 7000 | M6 | 19 | 25 | 15 | 32 | 55 | 78 | 30 | 18 | 12 | 56,4 | 15 | | | on request | | K1889.24920782020 | 7000 | M6 | 20 | 20 | 15 | 32 | 55 | 78 | 30 | 18 | 12 | 56,4 | 15 | | | on request | | K1889.24920782025 | 7000 | M6 | 20 | 25 | 15 | 32 | 55 | 78 | 30 | 18 | 12 | 56,4 | 15 | | | on request | | K1889.24920782525 | 7000 | M6 | 25 | 25 | 15 | 32 | 55 | 78 | 30 | 18 | 12 | 56,4 | 15 | | | on request | | K1889.28920901919 | 6000 | M8 | 19 | 19 | 19 | 37 | 65 | 90 | 35 | 20 | 15 | 72,6 | 40 | | | on request | | K1889.28920902424 | 6000 | M8 | 24 | 24 | 19 | 37 | 65 | 90 | 35 | 20 | 15 | 72,6 | 40 | | | on request | | K1889.28920902828 | 6000 | M8 | 28 | 28 | 19 | 37 | 65 | 90 | 35 | 20 | 15 | 72,6 | 40 | | | on request | | K1889.28920903232 | 6000 | M8 | 32 | 32 | 19 | 37 | 65 | 90 | 35 | 20 | 15 | 72,6 | 40 | | | on request | | K1889.38921142020 | 5000 | M8 | 20 | 20 | 20 | 48 | 80 | 114 | 45 | 24 | 20 | 83,3 | 40 | | | on request | | K1889.38921142828 | 5000 | M8 | 28 | 28 | 20 | 48 | 80 | 114 | 45 | 24 | 20 | 83,3 | 40 | | | on request | | K1889.38921143232 | 5000 | M8 | 32 | 32 | 20 | 48 | 80 | 114 | 45 | 24 | 20 | 83,3 | 40 | | | on request | | K1889.38921143838 | 5000 | M8 | 38 | 38 | 20 | 48 | 80 | 114 | 45 | 24 | 20 | 83,3 | 40 | | | on request | | K1889.42921262525 | 4000 | M10 | 25 | 25 | 25 | 50 | 95 | 126 | 50 | 26 | 20 | 95 | 84 | | | on request | | K1889.42921263232 | 4000 | M10 | 32 | 32 | 25 | 50 | 95 | 126 | 50 | 26 | 20 | 95 | 84 | | | on request | | K1889.42921263838 | 4000 | M10 | 38 | 38 | 25 | 50 | 95 | 126 | 50 | 26 | 20 | 95 | 84 | | | on request | | K1889.42921264545 | 4000 | M10 | 45 | 45 | 25 | 50 | 95 | 126 | 50 | 26 | 20 | 95 | 84 | | | on request | | K1889.48921402525 | 3750 | M12 | 25 | 25 | 25 | 57 | 105 | 140 | 56 | 28 | 22 | 105 | 145 | | | on request | | K1889.48921403838 | 3750 | M12 | 38 | 38 | 25 | 57 | 105 | 140 | 56 | 28 | 22 | 105 | 145 | | | on request | | K1889.48921404545 | 3750 | M12 | 45 | 45 | 25 | 57 | 105 | 140 | 56 | 28 | 22 | 105 | 145 | | | on request | | K1889.48921405050 | 3750 | M12 | 50 | 50 | 25 | 57 | 105 | 140 | 56 | 28 | 22 | 105 | 145 | | | on request | | K1889.07980220404 | 27000 | M2 | 4 | 4 | 4 | 7 | 14 | 22 | 7 | 8 | 3,5 | 15 | 0,43 | | | on request | | K1889.07980220405 | 27000 | M2 | 4 | 5 | 4 | 7 | 14 | 22 | 7 | 8 | 3,5 | 15 | 0,43 | | | on request | | K1889.07980220406 | 27000 | M2 | 4 | 6 | 4 | 7 | 14 | 22 | 7 | 8 | 3,5 | 15 | 0,43 | | | on request | | K1889.07980220505 | 27000 | M2 | 5 | 5 | 4 | 7 | 14 | 22 | 7 | 8 | 3,5 | 15 | 0,43 | | | on request | | K1889.07980220506 | 27000 | M2 | 5 | 6 | 4 | 7 | 14 | 22 | 7 | 8 | 3,5 | 15 | 0,43 | | | on request | | K1889.07980220606 | 27000 | M2 | 6 | 6 | 4 | 7 | 14 | 22 | 7 | 8 | 3,5 | 15 | 0,43 | | | on request | | K1889.09980300404 | 19000 | M2,5 | 4 | 4 | 4 | 11 | 20 | 30 | 10 | 10 | 5 | 23,4 | 0,85 | | | on request | | K1889.09980300606 | 19000 | M2,5 | 6 | 6 | 4 | 11 | 20 | 30 | 10 | 10 | 5 | 23,4 | 0,85 | | | on request | | K1889.09980300608 | 19000 | M2,5 | 6 | 8 | 4 | 11 | 20 | 30 | 10 | 10 | 5 | 23,4 | 0,85 | | | on request | | K1889.09980300609 | 19000 | M2,5 | 6 | 9 | 4 | 11 | 20 | 30 | 10 | 10 | 5 | 23,4 | 0,85 | | | on request | | K1889.09980300808 | 19000 | M2,5 | 8 | 8 | 4 | 11 | 20 | 30 | 10 | 10 | 5 | 23,4 | 0,85 | | | on request | | K1889.09980300809 | 19000 | M2,5 | 8 | 9 | 4 | 11 | 20 | 30 | 10 | 10 | 5 | 23,4 | 0,85 | | | on request | | K1889.09980300909 | 19000 | M2,5 | 9 | 9 | 4 | 11 | 20 | 30 | 10 | 10 | 5 | 23,4 | 0,85 | | | on request | | K1889.12980340404 | 16000 | M3 | 4 | 4 | 4 | 12 | 25 | 34 | 11 | 12 | 5 | 27,2 | 2 | | | on request | | K1889.12980340606 | 16000 | M3 | 6 | 6 | 4 | 12 | 25 | 34 | 11 | 12 | 5 | 27,2 | 2 | | | on request | | K1889.12980340608 | 16000 | M3 | 6 | 8 | 4 | 12 | 25 | 34 | 11 | 12 | 5 | 27,2 | 2 | | | on request | | K1889.12980340610 | 16000 | M3 | 6 | 10 | 4 | 12 | 25 | 34 | 11 | 12 | 5 | 27,2 | 2 | | | on request | | K1889.12980340808 | 16000 | M3 | 8 | 8 | 4 | 12 | 25 | 34 | 11 | 12 | 5 | 27,2 | 2 | | | on request | | K1889.12980340810 | 16000 | M3 | 8 | 10 | 4 | 12 | 25 | 34 | 11 | 12 | 5 | 27,2 | 2 | | | on request | | K1889.12980341010 | 16000 | M3 | 10 | 10 | 4 | 12 | 25 | 34 | 11 | 12 | 5 | 27,2 | 2 | | | on request | | K1889.14980350404 | 13000 | M3 | 4 | 4 | 4 | 16 | 30 | 35 | 11 | 13 | 5 | 32,2 | 2 | | | on request | | K1889.14980350808 | 13000 | M3 | 8 | 8 | 4 | 16 | 30 | 35 | 11 | 13 | 5 | 32,2 | 2 | | | on request | | K1889.14980350810 | 13000 | M3 | 8 | 10 | 4 | 16 | 30 | 35 | 11 | 13 | 5 | 32,2 | 2 | | | on request | | K1889.14980350812 | 13000 | M3 | 8 | 12 | 4 | 16 | 30 | 35 | 11 | 13 | 5 | 32,2 | 2 | | | on request | | K1889.14980350814 | 13000 | M3 | 8 | 14 | 4 | 16 | 30 | 35 | 11 | 13 | 5 | 32,2 | 2 | | | on request | | K1889.14980351010 | 13000 | M3 | 10 | 10 | 4 | 16 | 30 | 35 | 11 | 13 | 5 | 32,2 | 2 | | | on request | | K1889.14980351012 | 13000 | M3 | 10 | 12 | 4 | 16 | 30 | 35 | 11 | 13 | 5 | 32,2 | 2 | | | on request | | K1889.14980351014 | 13000 | M3 | 10 | 14 | 4 | 16 | 30 | 35 | 11 | 13 | 5 | 32,2 | 2 | | | on request | | K1889.14980351212 | 13000 | M3 | 12 | 12 | 4 | 16 | 30 | 35 | 11 | 13 | 5 | 32,2 | 2 | | | on request | | K1889.14980351214 | 13000 | M3 | 12 | 14 | 4 | 16 | 30 | 35 | 11 | 13 | 5 | 32,2 | 2 | | | on request | | K1889.14980351414 | 13000 | M3 | 14 | 14 | 4 | 16 | 30 | 35 | 11 | 13 | 5 | 32,2 | 2 | | | on request | | K1889.19980661010 | 10000 | M6 | 10 | 10 | 10 | 22 | 40 | 66 | 25 | 16 | 12 | 47 | 15 | | | on request | | K1889.19980661212 | 10000 | M6 | 12 | 12 | 10 | 22 | 40 | 66 | 25 | 16 | 12 | 47 | 15 | | | on request | | K1889.19980661214 | 10000 | M6 | 12 | 14 | 10 | 22 | 40 | 66 | 25 | 16 | 12 | 47 | 15 | | | on request | | K1889.19980661215 | 10000 | M6 | 12 | 15 | 10 | 22 | 40 | 66 | 25 | 16 | 12 | 47 | 15 | | | on request | | K1889.19980661216 | 10000 | M6 | 12 | 16 | 10 | 22 | 40 | 66 | 25 | 16 | 12 | 47 | 15 | | | on request | | K1889.19980661414 | 10000 | M6 | 14 | 14 | 10 | 22 | 40 | 66 | 25 | 16 | 12 | 47 | 15 | | | on request | | K1889.19980661415 | 10000 | M6 | 14 | 15 | 10 | 22 | 40 | 66 | 25 | 16 | 12 | 47 | 15 | | | on request | | K1889.19980661416 | 10000 | M6 | 14 | 16 | 10 | 22 | 40 | 66 | 25 | 16 | 12 | 47 | 15 | | | on request | | K1889.19980661515 | 10000 | M6 | 15 | 15 | 10 | 22 | 40 | 66 | 25 | 16 | 12 | 47 | 15 | | | on request | | K1889.19980661516 | 10000 | M6 | 15 | 16 | 10 | 22 | 40 | 66 | 25 | 16 | 12 | 47 | 15 | | | on request | | K1889.19980661616 | 10000 | M6 | 16 | 16 | 10 | 22 | 40 | 66 | 25 | 16 | 12 | 47 | 15 | | | on request | | K1889.24980781515 | 7000 | M6 | 15 | 15 | 15 | 32 | 55 | 78 | 30 | 18 | 12 | 56,4 | 15 | | | on request | | K1889.24980781818 | 7000 | M6 | 18 | 18 | 15 | 32 | 55 | 78 | 30 | 18 | 12 | 56,4 | 15 | | | on request | | K1889.24980781819 | 7000 | M6 | 18 | 19 | 15 | 32 | 55 | 78 | 30 | 18 | 12 | 56,4 | 15 | | | on request | | K1889.24980781820 | 7000 | M6 | 18 | 20 | 15 | 32 | 55 | 78 | 30 | 18 | 12 | 56,4 | 15 | | | on request | | K1889.24980781825 | 7000 | M6 | 18 | 25 | 15 | 32 | 55 | 78 | 30 | 18 | 12 | 56,4 | 15 | | | on request | | K1889.24980781919 | 7000 | M6 | 19 | 19 | 15 | 32 | 55 | 78 | 30 | 18 | 12 | 56,4 | 15 | | | on request | | K1889.24980781920 | 7000 | M6 | 19 | 20 | 15 | 32 | 55 | 78 | 30 | 18 | 12 | 56,4 | 15 | | | on request | | K1889.24980781925 | 7000 | M6 | 19 | 25 | 15 | 32 | 55 | 78 | 30 | 18 | 12 | 56,4 | 15 | | | on request | | K1889.24980782020 | 7000 | M6 | 20 | 20 | 15 | 32 | 55 | 78 | 30 | 18 | 12 | 56,4 | 15 | | | on request | | K1889.24980782025 | 7000 | M6 | 20 | 25 | 15 | 32 | 55 | 78 | 30 | 18 | 12 | 56,4 | 15 | | | on request | | K1889.24980782525 | 7000 | M6 | 25 | 25 | 15 | 32 | 55 | 78 | 30 | 18 | 12 | 56,4 | 15 | | | on request | | K1889.28980901919 | 6000 | M8 | 19 | 19 | 19 | 37 | 65 | 90 | 35 | 20 | 15 | 72,6 | 40 | | | on request | | K1889.28980902424 | 6000 | M8 | 24 | 24 | 19 | 37 | 65 | 90 | 35 | 20 | 15 | 72,6 | 40 | | | on request | | K1889.28980902828 | 6000 | M8 | 28 | 28 | 19 | 37 | 65 | 90 | 35 | 20 | 15 | 72,6 | 40 | | | on request | | K1889.28980903232 | 6000 | M8 | 32 | 32 | 19 | 37 | 65 | 90 | 35 | 20 | 15 | 72,6 | 40 | | | on request | | K1889.38981142020 | 5000 | M8 | 20 | 20 | 20 | 48 | 80 | 114 | 45 | 24 | 20 | 83,3 | 40 | | | on request | | K1889.38981142828 | 5000 | M8 | 28 | 28 | 20 | 48 | 80 | 114 | 45 | 24 | 20 | 83,3 | 40 | | | on request | | K1889.38981143232 | 5000 | M8 | 32 | 32 | 20 | 48 | 80 | 114 | 45 | 24 | 20 | 83,3 | 40 | | | on request | | K1889.38981143838 | 5000 | M8 | 38 | 38 | 20 | 48 | 80 | 114 | 45 | 24 | 20 | 83,3 | 40 | | | on request | | K1889.42981262525 | 4000 | M10 | 25 | 25 | 25 | 50 | 95 | 126 | 50 | 26 | 20 | 95 | 84 | | | on request | | K1889.42981263232 | 4000 | M10 | 32 | 32 | 25 | 50 | 95 | 126 | 50 | 26 | 20 | 95 | 84 | | | on request | | K1889.42981263838 | 4000 | M10 | 38 | 38 | 25 | 50 | 95 | 126 | 50 | 26 | 20 | 95 | 84 | | | on request | | K1889.42981264545 | 4000 | M10 | 45 | 45 | 25 | 50 | 95 | 126 | 50 | 26 | 20 | 95 | 84 | | | on request | | K1889.48981402525 | 3750 | M12 | 25 | 25 | 25 | 57 | 105 | 140 | 56 | 28 | 22 | 105 | 145 | | | on request | | K1889.48981403838 | 3750 | M12 | 38 | 38 | 25 | 57 | 105 | 140 | 56 | 28 | 22 | 105 | 145 | | | on request | | K1889.48981404545 | 3750 | M12 | 45 | 45 | 25 | 57 | 105 | 140 | 56 | 28 | 22 | 105 | 145 | | | on request | | K1889.48981405050 | 3750 | M12 | 50 | 50 | 25 | 57 | 105 | 140 | 56 | 28 | 22 | 105 | 145 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|