Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:

Steel or stainless steel 1.4301.

Version:Steel trivalent blue passivated.
Stainless steel bright.
Note:Latches with draw bail for securing and locking hatches, container lids, machine cladding etc. By exceeding the dead centre they resist vibration.
The fastening force is applied by drawing on the bail.

The hole D2 can be used to secure against unintentional opening or attaching an official lead seal.

The latches can be screwed down or riveted.

Order catch plates separately.

The retaining force F1 applies to the latch, not the catch plate.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0044 Latches with draw bail 187 kB

Drawings (total overview)

Latches with draw bail

Latches with draw bail, Form A

More information

Drawings

Latches with draw bail, Form A

Item selection/filter

Order No.Main
material
D2Retaining
force
F1 N
CADAcc.PriceOrder
K0044.1330571steel2,81000 on request
K0044.1330572stainless steel2,81000 on request

Latches with draw bail, Form B

More information

Drawings

Latches with draw bail, Form B

Item selection/filter

Order No.Main
material
D2Retaining
force
F1 N
CADAcc.PriceOrder
K0044.2350741steel3,22000 on request
K0044.2350742stainless steel3,22000 on request

Catch plates, Form A

More information

Drawings

Catch plates, Form A

Item selection/filter

Order No.Main
material
FormCADAcc.PriceOrder
K0044.9136281steelA on request
K0044.9136282stainless steelA on request

Catch plates, Form B

More information

Drawings

Catch plates, Form B

Item selection/filter

Order No.Main
material
FormCADAcc.PriceOrder
K0044.9242451steelB on request
K0044.9242452stainless steelB on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33