- K0434
Hinges plastic, lift-off, left
- K0434
Hinges plastic, lift-off, right
- K0435
Hinges plastic
- K1963
Hinges plastic, separable, dismountable
- K0436
Hinges plastic, with locking lever
- K0437
Hinges plastic, with elongated holes
- K0438
Hinges plastic, lift-off, with guide tabs
- K0439
Hinges plastic, with detent
- K0440
Hinges plastic, with adjustable friction
- K1195
Hinge aluminium, with adjustable friction
- K1196
Hinges aluminium, with adjustable friction
- K1518
Hinges, stainless steel with preset friction
- K1197
Hinge aluminium, with detent
- K1198
Hinges aluminium, with detent
- K1004
Hinges plastic with fastening holes
- K1005
Hinges plastic with bushing
- K1006
Hinges plastic with fastening screws
- K1007
Hinges plastic with bush and fastening screws
- K2119
Hinge pins, plastic
- K0441
Hinges die-cast zinc, with elongated holes
- K0442
Hinges die-cast zinc, with locking lever
- K1897
Hinges die-cast zinc
- K1898
Hinges die-cast zinc adjustable
- K1899
Hinges die-cast zinc with fastening screws
- K2101
Hinges aluminium, in-frame, with step
- K2102
Hinge halves aluminium, in-frame
- K2103
Hinge halves aluminium, on-frame
- K2104
Stainless steel pins for hinge halves
- K2105
Plastic end caps for hinge halves
- K0579
Hinges aluminium, lift-off, left
- K0579
Hinges aluminium, lift-off, right
- K0580
Hinges aluminium
- K1084
Hinges stainless steel
- K1343
Hinge stainless steel
- K1852
Hinges, stainless steel
- K1964
Hinges stainless steel, separable, dismountable
- K1853
Hinges, stainless steel with fastening screws
- K1900
Hinges stainless steel adjustable
- K1085
Hinges stainless steel
- K1341
Hinges stainless steel
- K1809
Hinges, stainless steel
- K1810
Hinges, stainless steel with fastening screws
- K1346
Single leaf hinges adjustable, stainless steel
- K1348
Hinge stainless steel
- K1345
Hinges, stainless steel lift-off, right
- K1345
Hinges, stainless steel lift-off, left
- K1342
Hinges lift-off, stainless steel
- K1347
Strap hinges steel or stainless steel
- K1141
Hinges steel maintenance-free
- K1082
Hinges sheet steel or sheet stainless steel
- K1349
Butt hinges stainless steel
- K1517
Hinges, stainless steel
- K1447
Hinges steel or stainless steel internal, opening angle 90°
- K1448
Hinges steel or stainless steel internal, opening angle 125°
- K1449
Hinges steel internal, opening angle 110°
- K1519
Hinges, steel in-frame opening angle 110°
- K1140
Hinges weldable
- K1805
Hinges steel or stainless steel weldable
- K1173
Spring hinges steel, stainless steel or aluminium, 50 mm
- K1174
Spring hinges steel or stainless steel, 75 mm
- K1175
Spring hinges steel, stainless steel or aluminium, 120 mm
- K1176
Spring hinges steel or stainless steel, 180 mm
- K1177
Spring hinges steel or stainless steel, 240 mm
- K1178
Spring hinges aluminium profile, 0.2 Nm
- K1179
Spring hinges aluminium profile, 0.35 Nm
- K1665
Spring hinges aluminium profile, 0.50 Nm
- K1180
Spring hinges aluminium profile, 0.7 Nm
- K1666
Spring hinges aluminium profile, 0.7 Nm, long version
- K1667
Spring hinges aluminium profile, 0.9 Nm, long version
- K1181
Spring hinges aluminium profile, 1.3 Nm
- K1182
Spring hinges aluminium profile, 3.8 Nm
- K1142
Block hinges with fastening nuts
- K1143
Block hinges with fastening nuts, long version
- K1338
Block hinges with fastening nuts
- K1144
Block hinges with counterbore, long version
- K1304
In-line hinge stainless steel lift-off, screw-on
- K0985
Hinges weldable stainless steel
- K1337
Hinges weldable, stainless steel
- K0984
Hinges weldable
- K1499
Security hinge switches
- K1501
Security hinge switches long version
- K1874
Connectors M8x1 bush with screw lock, unshielded
- K1498
Connectors bush M12x1 with screw lock
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
K1897_AHinges die-cast zinc, Form A |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Hinges die-cast zinc. Pin stainless steel.Version:Hinges abrasive blasted, chrome plated or black. Pins bright.Note:Hinges for inset doors. The hinges can be mounted right or left.
*There are holes on the underside at these points, these can be drilled out if necessary.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.Accessory:Countersunk screws with hex socket DIN EN ISO 10642 (K0708).Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Main colour | A | A1 | A2 | A3 | A4 | A5 | A6 | B | B1 | D1 | H | Opening angle | S | F1 N | F2 N | CAD | Acc. | Price | Order |
---|
K1897.0504004011 | A | chromed | 40 | 12,5 | 12,5 | 20 | 20 | - | - | 40 | 25 | 5,3 | 9 | 180° | 5 | 3650 | 2000 | | | on request | | K1897.0504004021 | A | black | 40 | 12,5 | 12,5 | 20 | 20 | - | - | 40 | 25 | 5,3 | 9 | 180° | 5 | 3650 | 2000 | | | on request | | K1897.0605005011 | A | chromed | 50 | 15 | 15 | 25 | 25 | - | - | 50 | 30 | 6,3 | 11,5 | 180° | 6 | 3650 | 2000 | | | on request | | K1897.0605005021 | A | black | 50 | 15 | 15 | 25 | 25 | - | - | 50 | 30 | 6,3 | 11,5 | 180° | 6 | 3650 | 2000 | | | on request | | K1897.0607605011 | A | chromed | 76 | 28 | 28 | 38 | 38 | - | - | 50 | 30 | 6,5 | 11,5 | 270° | 6 | 3650 | 900 | | | on request | | K1897.0607605021 | A | black | 76 | 28 | 28 | 38 | 38 | - | - | 50 | 30 | 6,5 | 11,5 | 270° | 6 | 3650 | 900 | | | on request | | K1897.0606305011 | A | chromed | 63 | 15 | 28 | 25 | 38 | - | - | 50 | 30 | 6,5 | 11,5 | 270° | 6 | 4400 | 850 | | | on request | | K1897.0606305021 | A | black | 63 | 15 | 28 | 25 | 38 | - | - | 50 | 30 | 6,5 | 11,5 | 270° | 6 | 4400 | 850 | | | on request | | K1897.0806006011 | A | chromed | 60 | 18 | 18 | 30 | 30 | - | - | 60 | 36 | 8,4 | 15 | 180° | 8 | 4500 | 4500 | | | on request | | K1897.0806006021 | A | black | 60 | 18 | 18 | 30 | 30 | - | - | 60 | 36 | 8,4 | 15 | 180° | 8 | 4500 | 4500 | | | on request | | K1897.0607606021 | A | black | 76 | 28 | 28 | 38 | 38 | - | - | 60 | 36 | 6,5 | 15 | 270° | 8 | 3650 | 2000 | | | on request | | K1897.0809006011 | A | chromed | 90 | 18 | 45 | 30 | 60 | - | 23* | 60 | 36 | 8,4 | 15 | 270° | 8 | 5500 | 2500 | | | on request | | K1897.0809006021 | A | black | 90 | 18 | 45 | 30 | 60 | - | 23* | 60 | 36 | 8,4 | 15 | 270° | 8 | 5500 | 2500 | | | on request | | K1897.0812006011 | A | chromed | 120 | 45 | 45 | 60 | 60 | 23* | 23* | 60 | 36 | 8,4 | 15 | 270° | 8 | 5500 | 1300 | | | on request | | K1897.0812006021 | A | black | 120 | 45 | 45 | 60 | 60 | 23* | 23* | 60 | 36 | 8,4 | 15 | 270° | 8 | 5500 | 1300 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|