Product groups
Crank handles aluminium with fold-away grip and reamed hole
K0997_PB

Crank handles aluminium with fold-away grip and reamed hole

go back

Item description/product images

DescriptionMaterial:Crank aluminium.
Cylinder grip thermoplastic and steel.
Version:Crank black powder-coated.
Thermoplastic black grey.
Steel parts black oxidised.
Note:Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0997_PB Crank handles aluminium with fold-away grip and reamed hole 228 kB

Drawings

Crank handles aluminium with fold-away grip and reamed hole

Item selection/filter

Order No.Version 1Version 2AD

D2D3D7HH1H2H3H4LCADAcc.PriceOrder
K0997.1110reamed holewithout transverse hole80241016-89492213,4-100 on request
K0997.1212reamed holewithout transverse hole100281220-10859,52616-124 on request
K0997.1314reamed holewithout transverse hole125301425-140832815,8-153 on request
K0997.1417reamed holewithout transverse hole160341725-144833219,6-190 on request
K0997.11106reamed holewith transverse bore80241016M689492213,47,5100 on request
K0997.12126reamed holewith transverse bore100281220M6107,959,426167,5124 on request
K0997.13146reamed holewith transverse bore125301426M6140,583,52815,87,5153 on request
K0997.14176reamed holewith transverse bore160341726M6144,583,53219,67,5190 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33