- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- K0709
Quick-fit couplings with radial offset compensation
- K0710
Quick-fit couplings with radial offset compensation and mounting flange
- K0711
Quick-fit couplings with angular and radial offset compensation
- K1934
Clevis joints for rod ends
- K1935
Clevis joints for rod ends stainless steel
- K0731
Clevis joints with snap-in pin DIN 71752
- K1139
Snap-in pins for clevis joints DIN 71752
- K1454
Pins with circlip groove suitable for clevis
- K1455
Pins with circlip groove suitable for clevis
- K1456
Pins with split pin hole suitable for clevis
- K2144
Pin with head ISO 2341 Form B
- K0732
Clevis joints stainless steel DIN 71752
- K0733
Clevis joints DIN 71752
- K1459
Clevis, steel or stainless steel with external thread
- K1460
Clevis tang, steel
- K0734
Ball joints DIN 71802
- K0734
Angle joints stainless steel like DIN 71802, Form CS with sealing cap
- K0712
Ball seats for ball joints DIN 71805
- K0713
Ball studs for ball joints DIN 71803
- K0127
Rod-end eyes
- K0714
Circlips for ball seats DIN 71805
- K1136
Split pins DIN EN ISO 1234
- K1137
R-clips similar to DIN 11024
- K2014
Linchpins DIN 11023
- K0715
Axial joints similar to DIN 71802
- K1936
Axial joints for tractive forces adjustable
- K0716
Rod ends with ball bearing external thread, DIN ISO 12240-4
- K0717
Rod ends with ball bearing internal thread, DIN ISO 12240-4
- K0718
Rod ends with plain bearing external thread, DIN ISO 12240-4
- K2079
Rod ends with plain bearing external thread, steel, DIN ISO 12240-1, maintenance-free
- K2085
Rod ends with plain bearing external thread, steel, DIN ISO 12240-1, can be re-lubricated
- K0719
Rod ends with plain bearing internal thread, DIN ISO 12240-4
- K2080
Rod ends with plain bearing internal thread, steel, DIN ISO 12240-1, maintenance-free
- K2086
Rod ends with plain bearing internal thread, steel, DIN ISO 12240-1, can be re-lubricated
- K0720
Rod ends with plain bearing external thread, stainless steel, DIN ISO 12240-4
- K2081
Rod ends with plain bearing external thread, stainless steel, DIN ISO 12240-1, maintenance-free
- K0721
Rod ends with plain bearing internal thread, stainless steel, DIN ISO 12240-4
- K2082
Rod ends with plain bearing internal thread, stainless steel, DIN ISO 12240-1, maintenance-free
- K0722
Rod ends with plain bearing external thread, narrow version, DIN ISO 12240-4
- K2083
Rod ends with plain bearing external thread, narrow head, DIN ISO 12240-1, maintenance-free
- K0723
Rod ends with plain bearing internal thread, narrow version, DIN ISO 12240-4
- K2084
Rod ends with plain bearing internal thread, narrow head, DIN ISO 12240-1, maintenance-free
- K1324
Spherical bearings K/E series DIN ISO 12240-1
- K1465
Rod ends igubal® with plain bearing external thread, similar to DIN ISO 12240-4
- K1466
Rod ends igubal® with plain bearing internal thread, similar to DIN ISO 12240-4
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K2085Rod ends with plain bearing external thread, steel, DIN ISO... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Housing size (D) 5-12 turned free-cutting steel. From size (D) 14 forged Q&T steel. Ball joint: roller bearing steel, hardened, ground and polished. Bearing shell free-cutting steel with grease nipple.Version:Electro zinc-plated.Note:The plain bearings on these rod ends can be re-lubricated. The connection dimensions comply with DIN 648 Form Series KA. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 2 | Main material | A | B | D | D1=Thread | D2 | H | H1 | K | L | L1 | α | Dynamic base loads kN | Static base loads kN | CAD | Acc. | Price | Order |
---|
K2085.05 | RH thread | steel | 33 | 16 | 5 | M5x0,8 | 7,7 | 8 | 6 | 11,11 | 20 | 41 | 13 | 3,25 | 5,7 | | | on request | | K2085.06 | RH thread | steel | 36 | 18 | 6 | M6x1,0 | 8,96 | 9 | 6,75 | 12,7 | 22 | 45 | 13 | 4,3 | 7,2 | | | on request | | K2085.08 | RH thread | steel | 42 | 22 | 8 | M8x1,25 | 10,4 | 12 | 9 | 15,875 | 25 | 53 | 14 | 7,2 | 11,6 | | | on request | | K2085.10 | RH thread | steel | 48 | 26 | 10 | M10x1,5 | 12,9 | 14 | 10,5 | 19,05 | 29 | 61 | 13 | 10 | 14,5 | | | on request | | K2085.12 | RH thread | steel | 54 | 30 | 12 | M12x1,75 | 15,4 | 16 | 12 | 22,225 | 33 | 69 | 13 | 13,4 | 17 | | | on request | | K2085.14 | RH thread | high carbon steel | 60 | 34 | 14 | M14x2,0 | 16,9 | 19 | 13,5 | 25,4 | 36 | 77 | 16 | 17 | 24 | | | on request | | K2085.16 | RH thread | high carbon steel | 66 | 40 | 16 | M16x2,0 | 19,4 | 21 | 15 | 28,575 | 40 | 86 | 15 | 21,6 | 28,5 | | | on request | | K2085.18 | RH thread | high carbon steel | 72 | 44 | 18 | M18x1,5 | 21,9 | 23 | 16,5 | 31,75 | 44 | 94 | 15 | 26 | 42,5 | | | on request | | K2085.20 | RH thread | high carbon steel | 78 | 50 | 20 | M20x1,5 | 24,4 | 25 | 18 | 34,925 | 47 | 103 | 14 | 31,5 | 52,5 | | | on request | | K2085.22 | RH thread | high carbon steel | 84 | 54 | 22 | M22x1,5 | 25,8 | 28 | 20 | 38,10 | 51 | 11 | 15 | 38 | 57 | | | on request | | K2085.25 | RH thread | high carbon steel | 94 | 60 | 25 | M24x2,0 | 29,6 | 31 | 22 | 42,86 | 57 | 124 | 15 | 47,5 | 68 | | | on request | | K2085.30 | RH thread | high carbon steel | 110 | 70 | 30 | M30x2,0 | 34,8 | 37 | 25 | 50,8 | 66 | 145 | 17 | 64 | 88 | | | on request | | K2085.051 | LH thread | steel | 33 | 16 | 5 | M5x0,8 | 7,7 | 8 | 6 | 11,11 | 20 | 41 | 13 | 3,25 | 5,7 | | | on request | | K2085.061 | LH thread | steel | 36 | 18 | 6 | M6x1,0 | 8,96 | 9 | 6,75 | 12,7 | 22 | 45 | 13 | 4,3 | 7,2 | | | on request | | K2085.081 | LH thread | steel | 42 | 22 | 8 | M8x1,25 | 10,4 | 12 | 9 | 15,875 | 25 | 53 | 14 | 7,2 | 11,6 | | | on request | | K2085.101 | LH thread | steel | 48 | 26 | 10 | M10x1,5 | 12,9 | 14 | 10,5 | 19,05 | 29 | 61 | 13 | 10 | 14,5 | | | on request | | K2085.121 | LH thread | steel | 54 | 30 | 12 | M12x1,75 | 15,4 | 16 | 12 | 22,225 | 33 | 69 | 13 | 13,4 | 17 | | | on request | | K2085.141 | LH thread | high carbon steel | 60 | 34 | 14 | M14x2,0 | 16,9 | 19 | 13,5 | 25,4 | 36 | 77 | 16 | 17 | 24 | | | on request | | K2085.161 | LH thread | high carbon steel | 66 | 40 | 16 | M16x2,0 | 19,4 | 21 | 15 | 28,575 | 40 | 86 | 15 | 21,6 | 28,5 | | | on request | | K2085.181 | LH thread | high carbon steel | 72 | 44 | 18 | M18x1,5 | 21,9 | 23 | 16,5 | 31,75 | 44 | 94 | 15 | 26 | 42,5 | | | on request | | K2085.201 | LH thread | high carbon steel | 78 | 50 | 20 | M20x1,5 | 24,4 | 25 | 18 | 34,925 | 47 | 103 | 14 | 31,5 | 52,5 | | | on request | | K2085.221 | LH thread | high carbon steel | 84 | 54 | 22 | M22x1,5 | 25,8 | 28 | 20 | 38,10 | 51 | 11 | 15 | 38 | 57 | | | on request | | K2085.251 | LH thread | high carbon steel | 94 | 60 | 25 | M24x2,0 | 29,6 | 31 | 22 | 42,86 | 57 | 124 | 15 | 47,5 | 68 | | | on request | | K2085.301 | LH thread | high carbon steel | 110 | 70 | 30 | M30x2,0 | 34,8 | 37 | 25 | 50,8 | 66 | 145 | 17 | 64 | 88 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|