Product groups

Item description/product images

DescriptionMaterial:

Stainless steel 1.4404.

Version:Bright.Note:Well thought-out modular system made of acrylic glass, plastic elements and stainless steel.
Modular, light and flexible.
Application:Catering / hotels / restaurants
Office desks / meeting rooms
Counters / communication areas
Schools / libraries
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1638 Round bars 566 kB

Item selection/filter

Order No.D

LCADAcc.PriceOrder
K1638.10X12510125on request
K1638.10X25010250on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Latvia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33