Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Clamping module high-carbon steel.
Baseplate steel 1.1730.
Version:Clamping module contact faces hardened and ground.
Baseplate ground on both sides.
Note:Pre-assembled multi-clamping stations with integrated UNILOCK clamping modules ERGO 138. The clamping stations can be screwed directly onto machine tables or secured using claw clamps.
Standard hole patterns on the back for fastening are pre-centred.
The clamping stations can be aligned using the 14H7 reference holes.
The clamping modules are actuated using a central pneumatic connection.
The high clamping forces are generated by the integrated spring package. (the unit clamps in while not under pressure).
Clamping is released pneumatically.

The following clamping forces are possible with the UNILOCK clamping pin in conjunction with M10, M12, M16 fastening screws:
- Clamping force (M10) 35,000 N/module
- Clamping force (M12) 50,000 N/module
- Clamping force (M16) 75,000 N/module
Clamping force with DIN EN ISO 4762 -12.9 cap screws

Clamping pins may only be clamped in conjunction with a mounted interchangeable unit in the clamping module.
Technical data:- Retraction force with turbo from 18 kN/module
- Opening pressure: 6 bar, lubricated air.
- Turbo pressure: 6 bar.
- Air connection: G1/4
- Repeat accuracy ≤ 0.005 mm
- Reference holes 14H7 to align the clamping plate.
On request:Clamping station in special dimensions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1009 UNILOCK clamping station 255 kB
 Technical information zero-point clamping system 235 kB

Drawings (total overview)

UNILOCK clamping station

UNILOCK clamping station, 4x

More information

Drawings

UNILOCK clamping station, 4x

Item selection/filter

Order No.

Version 2FormForm definitionweight
kg
CADAcc.PriceOrder
K1009.42003953954xAwithout rotation lock35 on request

UNILOCK clamping station, 6x

More information

Drawings

UNILOCK clamping station, 6x

Item selection/filter

Order No.

Version 2FormForm definitionweight
kg
CADAcc.PriceOrder
K1009.62005953956xAwithout rotation lock52,2 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Latvia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33