Product groups
Toggle clamps vertical with flat foot and adjustable clamping spindle, stainless steel
K0662

Toggle clamps vertical with flat foot and adjustable clamping...

go back

Item description/product images

DescriptionMaterial:Stainless steel.
Grip polyamide.
Version:Bright.
Grip blue, black or red.
Note:Maintenance-free high quality link bushings. Sustainable constant use of force during opening and closing. Optimum stability through the conical, U-profile clamping arm.On request:Other grip colours.Accessory:K0106
K0384
K0390
K0392
K0667
Drawing reference:
1) stop pin position 1
2) stop pin position 2
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0662 Toggle clamps vertical with flat foot and adjustable clamping spindle, stainless steel 454 kB
 Technical information for toggle clamps with safety locks 564 kB

Drawings

Toggle clamps vertical with flat foot and adjustable clamping spindle, stainless steel

Item selection/filter

Order No.Component
colour
Opening angle
holding arm
position 1
Opening angle
holding arm
position 2
Opening angle
holding arm
stop pin removed
Opening angle
handle
position 1
Opening angle
handle
position 2
Opening angle
handle
stop pin removed
Hand
force
FH N
Retaining
force
F1 N
Retaining
force
F2 N
Clamping
force
F3 N
Clamping
force
F4 N
CADAcc.PriceOrder
K0662.105001ultramarine RAL 5002100°-147°64°-83°1007501050620750  on request
K0662.106001ultramarine RAL 500256°83°152°46°56°83°160135016509201050  on request
K0662.108001ultramarine RAL 500213°93°158°26°61°86°190200028009401350  on request
K0662.105000black grey RAL 7021100°-147°64°-83°1007501050620750  on request
K0662.106000black grey RAL 702156°83°152°46°56°83°160135016509201050  on request
K0662.108000black grey RAL 702113°93°158°26°61°86°190200028009401350  on request
K0662.105003traffic red RAL 3020100°-147°64°-83°1007501050620750  on request
K0662.106003traffic red RAL 302056°83°152°46°56°83°160135016509201050  on request
K0662.108003traffic red RAL 302013°93°158°26°61°86°190200028009401350  on request
Order No.Component
colour
hole
arrangement
MAA1A2A3BB1B2B3B4B5B6CD

HLL1CADAcc.PriceOrder
K0662.105001ultramarine RAL 50022M5x2516254,514243313,29,222222,5184,5107,465,635  on request
K0662.106001ultramarine RAL 50023M6x351429712273817,512,5-2,543,524,95,5156,386,553  on request
K0662.108001ultramarine RAL 50023M8x452139919324520,615,6-2,541,532,76,8184,210762  on request
K0662.105000black grey RAL 70212M5x2516254,514243313,29,222222,5184,5107,465,635  on request
K0662.106000black grey RAL 70213M6x351429712273817,512,5-2,543,524,95,5156,386,553  on request
K0662.108000black grey RAL 70213M8x452139919324520,615,6-2,541,532,76,8184,210762  on request
K0662.105003traffic red RAL 30202M5x2516254,514243313,29,222222,5184,5107,465,635  on request
K0662.106003traffic red RAL 30203M6x351429712273817,512,5-2,543,524,95,5156,386,553  on request
K0662.108003traffic red RAL 30203M8x452139919324520,615,6-2,541,532,76,8184,210762  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Lithuania
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33