Product groups
Machinable collet system for grid plates
K0501

Machinable collet system for grid plates

go back

Item description/product images

DescriptionMaterial:Flange plate, pistons and body steel.
Seals NBR.
Screws DIN EN ISO 4762 grade 8.8.
Collet aluminium.
Version:Flange plate, piston and body rust-resistant, bright.
Screws electro zinc-plated.
Collet red or clear anodised.
Note:Machinable collet system with base plate for mounting on 50mm pitch grid plates. The flange plate can be used for external or internal clamping collets. The contour of the workpiece to be clamped is machined into the collet. Free-form and asymmetrical contours can be clamped.

The integrated spring package generates a clamping force of 5.8 kN. The clamping force can be raised to 43.5 kN by pneumatic post-clamping. The clamp is released by blowing compressed air onto the lower piston surface pushing the piston upwards and releasing the clamping force on the collet.
Clamping travel 0.2 mm.
Repeat accuracy < 0.01 mm.
Accessory:Collet for external or internal clamping K0502Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0501 Machinable collet systemfor grid plates 340 kB
 Technical information for machinable collet system 365 kB

Drawings

Machinable collet system for grid plates

Item selection/filter

Order No.

Version 2Clamping range
min. - max.
Milling depth
min./max.
Workpiece weight
max. (kg)
Suitable
shoulder screw

CADAcc.PriceOrder
K0501.11603050for external clampingØ 30 - Ø 1401-2025K0815.12055  on request
K0501.21603050for internal clampingØ 30 - Ø 1401-2025K0815.12055  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Japan
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33