- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- K0709
Quick-fit couplings with radial offset compensation
- K0710
Quick-fit couplings with radial offset compensation and mounting flange
- K0711
Quick-fit couplings with angular and radial offset compensation
- K1934
Clevis joints for rod ends
- K1935
Clevis joints for rod ends stainless steel
- K0731
Clevis joints with snap-in pin DIN 71752
- K1139
Snap-in pins for clevis joints DIN 71752
- K1454
Pins with circlip groove suitable for clevis
- K1455
Pins with circlip groove suitable for clevis
- K1456
Pins with split pin hole suitable for clevis
- K2144
Pin with head ISO 2341 Form B
- K0732
Clevis joints stainless steel DIN 71752
- K0733
Clevis joints DIN 71752
- K1459
Clevis, steel or stainless steel with external thread
- K1460
Clevis tang, steel
- K0734
Ball joints DIN 71802
- K0734
Angle joints stainless steel like DIN 71802, Form CS with sealing cap
- K0712
Ball seats for ball joints DIN 71805
- K0713
Ball studs for ball joints DIN 71803
- K0127
Rod-end eyes
- K0714
Circlips for ball seats DIN 71805
- K1136
Split pins DIN EN ISO 1234
- K1137
R-clips similar to DIN 11024
- K2014
Linchpins DIN 11023
- K0715
Axial joints similar to DIN 71802
- K1936
Axial joints for tractive forces adjustable
- K0716
Rod ends with ball bearing external thread, DIN ISO 12240-4
- K0717
Rod ends with ball bearing internal thread, DIN ISO 12240-4
- K0718
Rod ends with plain bearing external thread, DIN ISO 12240-4
- K2079
Rod ends with plain bearing external thread, steel, DIN ISO 12240-1, maintenance-free
- K2085
Rod ends with plain bearing external thread, steel, DIN ISO 12240-1, can be re-lubricated
- K0719
Rod ends with plain bearing internal thread, DIN ISO 12240-4
- K2080
Rod ends with plain bearing internal thread, steel, DIN ISO 12240-1, maintenance-free
- K2086
Rod ends with plain bearing internal thread, steel, DIN ISO 12240-1, can be re-lubricated
- K0720
Rod ends with plain bearing external thread, stainless steel, DIN ISO 12240-4
- K2081
Rod ends with plain bearing external thread, stainless steel, DIN ISO 12240-1, maintenance-free
- K0721
Rod ends with plain bearing internal thread, stainless steel, DIN ISO 12240-4
- K2082
Rod ends with plain bearing internal thread, stainless steel, DIN ISO 12240-1, maintenance-free
- K0722
Rod ends with plain bearing external thread, narrow version, DIN ISO 12240-4
- K2083
Rod ends with plain bearing external thread, narrow head, DIN ISO 12240-1, maintenance-free
- K0723
Rod ends with plain bearing internal thread, narrow version, DIN ISO 12240-4
- K2084
Rod ends with plain bearing internal thread, narrow head, DIN ISO 12240-1, maintenance-free
- K1324
Spherical bearings K/E series DIN ISO 12240-1
- K1465
Rod ends igubal® with plain bearing external thread, similar to DIN ISO 12240-4
- K1466
Rod ends igubal® with plain bearing internal thread, similar to DIN ISO 12240-4
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1465Rod ends igubal® with plain bearing external thread, similar to... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Housing igumid® G.
Bearing seat iglidur® W300. Version:Black.Note:The rod end has very high rigidity under alternating stresses, it is insensitive to dirt, dust and lint, and is both corrosion and chemical resistant. It is ideal for rotary, oscillating and linear movements. The connection dimensions comply with DIN ISO 12240 series K.Tolerances:The bore of the inner ring has an E10 tolerance. The shaft tolerance should be between h6 and h9.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. RH thread | Order No. LH thread | D | D1 | A | B | H | H1 | K | L | α | Max. static tensile stress N short-term | Max. static tensile stress N long-term | Max. transverse stress N short-term | Max. transverse stress N long-term | Filter |
---|
K1465.105 | K1465.1051 | 5 | M5 | 33 | 18 | 8 | 6 | 11,1 | 19 | 15° | 800 | 400 | 80 | 40 | | K1465.106 | K1465.1061 | 6 | M6 | 36 | 20 | 9 | 7 | 12,7 | 21 | 14,5° | 1000 | 500 | 100 | 50 | | K1465.108 | K1465.1081 | 8 | M8 | 42 | 24 | 12 | 9 | 15,8 | 25 | 12,5° | 1700 | 850 | 200 | 100 | | K1465.110 | K1465.1101 | 10 | M10 | 48 | 30 | 14 | 10,5 | 19 | 28 | 12,5° | 2500 | 1250 | 300 | 150 | | K1465.110125 | K1465.1101251 | 10 | M10x1,25 | 48 | 30 | 14 | 10,5 | 19 | 28 | 12,5° | 2500 | 1250 | 300 | 150 | | K1465.112 | K1465.1121 | 12 | M12 | 54 | 34 | 16 | 12 | 22,2 | 32 | 12,5° | 2700 | 1350 | 400 | 200 | | K1465.112125 | K1465.1121251 | 12 | M12x1,25 | 54 | 34 | 16 | 12 | 22,2 | 32 | 12,5° | 2700 | 1350 | 400 | 200 | | K1465.114 | K1465.1141 | 14 | M14 | 61 | 38 | 19 | 13,5 | 25,25 | 36 | 12,5° | 3400 | 1700 | 700 | 350 | | K1465.116 | K1465.1161 | 16 | M16 | 66 | 42 | 21 | 15 | 28,3 | 37 | 11,5° | 3900 | 1950 | 800 | 400 | | K1465.116150 | K1465.1161501 | 16 | M16x1,5 | 66 | 42 | 21 | 15 | 28,3 | 37 | 11,5° | 3900 | 1950 | 800 | 400 | | K1465.118150 | K1465.1181501 | 18 | M18x1,5 | 72 | 46 | 23 | 16,5 | 31,35 | 41 | 11,5° | 4200 | 2100 | 1000 | 500 | | K1465.120 | K1465.1201 | 20 | M20 | 78 | 50 | 25 | 18 | 34,9 | 45 | 11,5° | 6000 | 3000 | 1300 | 650 | | K1465.120150 | K1465.1201501 | 20 | M20x1,5 | 78 | 50 | 25 | 18 | 34,9 | 45 | 11,5° | 6000 | 3000 | 1300 | 650 | |
Other items in this category |
|
Availability Here you can check item's availability. |
|