- K1362
Combination spanner with protective caps
- K1361
Sockets and plastic inserts
- K0787
Hook wrench with lug DIN 1810A enhanced
- K2058
Face pin spanner adjustable, cranked
- K1629
Clip-in bins, plastic, for type I and type B profile slots and mounting profiles
- K1629
Clip-in bins, antistatic plastic for mounting profiles
- K1630
Swivel adapter, plastic, for profile slots
- K1630
Swivel adapter, antistatic plastic, for profile slots
- K1631
Clip-in shell bins, plastic, for profile slots type I and type B and mounting profiles
- K1631
Clip-in shell bins, antistatic plastic, for profile slots type I and type B and mounting profiles
- K1632
Cup holder plastic for aluminium profiles, closed or open
- K1632
Cup holder plastic, antistatic for aluminium profiles, closed
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1632Cup holder plastic for aluminium profiles, closed or open |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Cup holders PA, fibreglass reinforced.Note:The cup holders are fastened to the aluminium profile (type I and type B) using an M5 countersunk screw (K0708) and a slot key (K1026 or K1023).Supplied with1x cup holder. 1x mounting.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 1 | B | B1 | B2 | B3 | D | D1 | D2 | D3 | H | H1 | H2 | L | L1 | L2 | CAD | Acc. | Price | Order |
---|
K1632.00 | open | 33 | 17 | 25,5 | 23 | 100 | 93 | 71 | 5,5 | 118 | 112 | 70 | 106 | 59 | 9,3 | | | on request | | K1632.10 | closed | 33 | 17 | 25,5 | 23 | 100 | 93 | - | 5,5 | 118 | 112 | 70 | 106 | 59 | 9,3 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|