Product groups
Position indicator, quasi-absolute, network-independent, indicator accuracy 10 µm, small design
K1905

Position indicator quasi-absolute, mains-independent, indicator...

go back

Item description/product images

DescriptionMaterial:Housing plastic.
Screen LCD display.
Version:Position indicator with integrated battery compartment.
Plug-in sensor.
Low-power LCD.
Note:Digital, mains-independent measurement display for play-free position detection.
The system is often used in industry and trade for measuring tasks on length and angle stops (on panel saws, sheet punches, press breaks...).
The recommended dimensions for switchboard installation are 67+3 x 33+0.3.
The angle display is programmable.
The display is ~11 mm high and scaleable from -999999 to 999999.
The max. display accuracy is 10 µm.
The position indicator features a battery-backed memory and a battery monitoring system with a low-batt symbol at ~2.4 V.
The battery is easy to change via the battery compartment.
Energy is supplied via 2 micro AAA batteries (not supplied).
Technical data:- Resolution 0.01; 0.05; 0.1; 1 mm/ 0.001; 0.01 inch
- System accuracy ±(0.1 + 0.01 x L) mm, L in m
- Operating voltage 3 V DC, protected against polarity reversal
- Current consumption ~150 µA at 3 V DC
- Repeat accuracy ±0.01mm
- Travel speed max. 5 m/s
- EMC EN 61000-6-2; EN 61000-6-4
- Rating IP 40, general device
- Rating IP 54, front side
Temperature range:- Ambient temperature 0…60°C
- Storage temperature -10…70°C
Assembly:Installation must be carried out according to the enclosed user information.Function:- Chain dimension and reset function
- Direct entry of reference/offset value
Accessory:- Magnetic sensors K1959
- Magnetic tapes K1663
- Hollow shaft sensors K1926
Note:The relative humidity must not exceed 95%. Dewing is not permissible.Drawing reference:
1) Sensor connection
2) Battery compartment
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1905 Position indicator quasi-absolute, mains-independent, indicator accuracy 10 µm, small design 305 kB

Drawings

Position indicator quasi-absolute, mains-independent, indicator accuracy 10 µm, small design

Item selection/filter

Order No.

ItemCADAcc.PriceOrder
K1905.01Position Indicator on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Israel
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33