- Clamping units
- Clamp straps
- Hook clamps
- Swing clamps
- K0912
Swing clamps
- K0912
Clamping arms for swing clamp
- K0915
Handles screw-in
- K0916
Handles screw-in with torque limit
- K0925
Swing clamps, mini, with cam lever
- K0926
Swing clamps mini
- K2133
Swing clamps mini with locking function
- K2054
Swing clamps, heavy duty automation compatible
- K2053
Swing clamps, heavy duty, extended clamping travel automation compatible
- K2158
Swing clamps, heavy duty, extended clamping travel with collar, automation compatible
- K1388
Swing clamps pneumatic
- K1815
Swing clamps pneumatic
- K1814
Swing clamp pneumatic screw-on
- K1818
Swing clamp pneumatic screw-on with flange
- K1820
Threaded flange aluminium
- K1816
Clamping arm for swing clamp
- K1817
Adapters for swing clamp
- K1812
Swing clamp pneumatic block body
- K1813
Clamping arm for swing clamp
- K1862
Swing clamps, hydraulic, compact double / single-acting with spring return
- K1863
Clamping arm for compact hydraulic swing clamps
- K1864
Swing clamps, hydraulic double / single-acting with spring return
- K1865
Clamping arm for hydraulic swing clamps
- K0927
Swivel hold-down clamp, mini, with cam lever
- K1870
Rotary lever clamps, pneumatic double-acting
- K1856
Rotary lever clamps, hydraulic double / single-acting with spring return
- K1857
Tension levers for rotary lever clamps
- K1819
Link clamp pneumatic screw-on with flange
- K1858
Link clamp, hydraulic double-acting
- K1232
Clamping bolts
- K2068
Clamping bolt flexible
- K2069
Clamping screw with clamping ring for flexible clamping bolt
- K2070
Clamping ring for flexible clamping bolt
- K2071
Extensions for flexible clamping bolt
- K2072
Slot straps for flexible clamping bolt
- K1228
Floating clamp
- K1227
Floating clamp with separate workpiece clamp and interlock
- K1490
Clamping jaws for floating clamps
- K0019
Swing clamps
- Pull clamps, thrust clamps
- Side clamp
- Toe Clamps
- Fixture clamps, cam clamps
- T-slot clamp
- Wedge clamps
- Centring clamp
- Clamping elements for grid systems
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
K1819Link clamp pneumatic screw-on with flange |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Body aluminium. Piston steel.Version:Body black anodised. Piston hard chrome-platedNote:Screw-in pneumatic link clamps with flange find use where low clamping forces suffice and where the clamping point has to be cleared to enable placing or removing the workpiece. The design enables space saving installation. The screw-in bolt can be used to adjust the height of the swing clamp. The clamp is suitable for a sunken mounting in a fixture.
Due to the double-acting function of the clamp, pressure is used to move the piston downwards and upwards.
Link clamps can be used to clamp workpieces with low profiles.
The link clamp must not be constrained in its link action. F1 = at 7 bar max. permitted operating pressure.
In comparison to swing clamps, link clamps of the same size can generate higher clamping forces because of the link mechanism.
The screw-in link clamp with flange can be fastened from above or below using a DIN 70852 slotted round nut. Another option is to fasten the link clamp to the fixture from above using four cap screws.
The position of the clamping arm can be individually adapted.
The swing clamp must only be operated using lubricated air.
The fastening holes in the flange have the same dimensions as those in the threaded flange K1820.
Slotted round nuts are not supplied.Accessory:DIN 70852 slotted round nut. Threaded flange K1820.Drawing reference:1) Clamp 2) Release 3) Relaxed 4) Tensioned Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Size | A | A1 | A2 | B | B1 | B2 | B3 | B4 | D | D1 | D2 | H | H1 | H2 | H3 | H4 | H5 | H6 | H7 | F1 N | CAD | Acc. | Price | Order |
---|
K1819.25 | 25 | 41 | 48 | 16 | 50 | 37 | 23 | 66 | 16 | M40X1,5 | 5,5 | M5 | 144 | 62 | 51 | 25 | 15 | 12 | 37-47 | 17 | 230 | | | on request | | K1819.32 | 32 | 52 | 60 | 22 | 60 | 45 | 23 | 80 | 18 | M50X1,5 | 6,5 | G1/8 | 170 | 73 | 57 | 25 | 13 | 10,5 | 50-56 | 20 | 370 | | | on request | | K1819.40 | 40 | 56 | 66 | 23,5 | 65 | 50 | 26 | 87 | 20 | M55X1,5 | 6,8 | G1/8 | 17 | 73 | 60 | 25 | 13 | 10,5 | 50-54,5 | 25 | 560 | | | on request | | K1819.50 | 50 | 63,5 | 77,5 | 26 | 75 | 58 | 32 | 100 | 22 | M65X1,5 | 8,5 | G1/8 | 200 | 79 | 65 | 25 | 11 | 10,5 | 47-57 | 30 | 760 | | | on request | | K1819.63 | 63 | 74 | 88 | 29,5 | 89 | 70 | 35 | 118 | 22 | M80X1,5 | 8,5 | G1/8 | 211 | 80 | 71,5 | 25 | 11 | 9 | 54-64 | 30 | 1350 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|