Product groups
Hexagon head bolts with flange DIN EN 1665
K1161

Hexagon head bolts with flange DIN EN 1665

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel A2.Version:Steel grade 8.8, electro zinc-plated.
Steel grade 10.9, electro zinc-plated.
Bright stainless steel.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1161 Hexagon head bolts with flange DIN EN 1665 176 kB
 Grades 39,9 kB
 Overview of standards for fasteners 713 kB
 Screw surface finishes 121 kB

Drawings

Hexagon head bolts with flange DIN EN 1665

Overview of items (compressed)

Item selection/filter
Order No.Main
material
GradeD

LLs
min.
Lg
max.
D1SWKCADAcc.PriceOrder
K1161.406X12steel8.8M6120014,2106,6 on request
K1161.406X16steel8.8M6160014,2106,6 on request
K1161.406X20steel8.8M6200014,2106,6 on request
K1161.406X25steel8.8M6250014,2106,6 on request
K1161.406X30steel8.8M63071214,2106,6 on request
K1161.408X12steel8.8M8120018138,1 on request
K1161.408X16steel8.8M8160018138,1 on request
K1161.408X20steel8.8M8200018138,1 on request
K1161.408X25steel8.8M8250018138,1 on request
K1161.408X30steel8.8M8300018138,1 on request
K1161.408X35steel8.8M8356,751318138,1 on request
K1161.408X40steel8.8M84011,751818138,1 on request
K1161.408X50steel8.8M85021,752818138,1 on request
K1161.408X60steel8.8M86031,753818138,1 on request
K1161.410X20steel8.8M10200022,31610,4 on request
K1161.410X25steel8.8M10250022,31610,4 on request
K1161.410X30steel8.8M10300022,31610,4 on request
K1161.410X35steel8.8M10350022,31610,4 on request
K1161.410X40steel8.8M10406,51422,31610,4 on request
K1161.410X50steel8.8M105016,52422,31610,4 on request
K1161.412X20steel8.8M12200026,61811,8 on request
K1161.412X25steel8.8M12250026,61811,8 on request
K1161.412X30steel8.8M12300026,61811,8 on request
K1161.412X40steel8.8M12400026,61811,8 on request
K1161.412X50steel8.8M125011,252026,61811,8 on request
K1161.416X30steel8.8M163000352415,4 on request
K1161.416X35steel8.8M163500352415,4 on request
K1161.416X40steel8.8M164000352415,4 on request
K1161.416X45steel8.8M164500352415,4 on request
K1161.416X50steel8.8M165000352415,4 on request
K1161.416X70steel8.8M16702232352415,4 on request
K1161.506X12steel10.9M6120014,2106,6 on request
K1161.506X16steel10.9M6160014,2106,6 on request
K1161.506X20steel10.9M6200014,2106,6 on request
K1161.506X25steel10.9M6250014,2106,6 on request
K1161.506X30steel10.9M63071214,2106,6 on request
K1161.508X12steel10.9M8120018138,1 on request
K1161.508X16steel10.9M8160018138,1 on request
K1161.508X20steel10.9M8200018138,1 on request
K1161.508X25steel10.9M8250018138,1 on request
K1161.508X30steel10.9M8300018138,1 on request
K1161.508X35steel10.9M8356,751318138,1 on request
K1161.508X40steel10.9M84011,751818138,1 on request
K1161.510X25steel10.9M10250022,31610,4 on request
K1161.510X30steel10.9M10300022,31610,4 on request
K1161.510X40steel10.9M10406,51422,31610,4 on request
K1161.512X20steel10.9M12200026,61811,8 on request
K1161.512X35steel10.9M12350026,61811,8 on request
K1161.512X40steel10.9M12400026,61811,8 on request
K1161.512X45steel10.9M12456,251526,61811,8 on request
K1161.512X50steel10.9M125011,252026,61811,8 on request
K1161.516X30steel10.9M163000352415,4 on request
K1161.516X35steel10.9M163500352415,4 on request
K1161.516X40steel10.9M164000352415,4 on request
K1161.516X45steel10.9M164500352415,4 on request
K1161.516X50steel10.9M165000352415,4 on request
K1161.516X60steel10.9M16601222352415,4 on request
K1161.106X12stainless steel A270M6120014,2106,6 on request
K1161.106X16stainless steel A270M6160014,2106,6 on request
K1161.106X20stainless steel A270M6200014,2106,6 on request
K1161.106X25stainless steel A270M6250014,2106,6 on request
K1161.106X30stainless steel A270M63071214,2106,6 on request
K1161.108X16stainless steel A270M8160018138,1 on request
K1161.108X20stainless steel A270M8200018138,1 on request
K1161.108X25stainless steel A270M8250018138,1 on request
K1161.108X30stainless steel A270M8300018138,1 on request
K1161.108X35stainless steel A270M8356,751318138,1 on request
K1161.108X40stainless steel A270M84011,751818138,1 on request
K1161.108X50stainless steel A270M85021,752818138,1 on request
K1161.110X20stainless steel A270M10200022,31610,4 on request
K1161.110X25stainless steel A270M10250022,31610,4 on request
K1161.110X30stainless steel A270M10300022,31610,4 on request
K1161.110X35stainless steel A270M10350022,31610,4 on request
K1161.110X40stainless steel A270M10406,51422,31610,4 on request
K1161.110X50stainless steel A270M105011,51922,31610,4 on request
K1161.110X60stainless steel A270M106016,52422,31610,4 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33