Product groups
Ball studs for ball jointsDIN 71803
K0713

Ball studs for ball joints DIN 71803

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.Version:Trivalent passivated.Note:The ball studs are spare parts for DIN 71802 ball joints.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0713 Ball studs for ball jointsDIN 71803 204 kB

Drawings (total overview)

Ball studs for ball jointsDIN 71803

Ball studs for ball joints DIN 71803, Form B

More information

Drawings

Ball studs for ball joints DIN 71803, Form B

Item selection/filter

Order No.FormVersion 2D1

D3D6L3L7CADAcc.PriceOrder
K0713.0840Bshort88594 on request
K0713.1045Bshort10106114,5 on request
K0713.1305Bshort13138135 on request
K0713.1606Bshort161610166 on request
K0713.0875Blong88597,5 on request
K0713.1080Blong10106118 on request
K0713.1310Blong131381310 on request
K0713.1613Blong1616101613 on request
K0713.1918Blong1919142018 on request

Ball studs for ball joints DIN 71803, Form C

More information

Drawings

Ball studs for ball joints DIN 71803, Form C

Item selection/filter

Order No.FormD1D2D3D5L2L3L5
min.
L6
max.
SWCADAcc.PriceOrder
K0713.0805C8M58510,291,247 on request
K0713.1006C10M610612,5111,248 on request
K0713.1308C13M813816,5131,55,311 on request
K0713.1610C16M10161020162,57,313 on request
K0713.1612C16M12161220162,57,313 on request
K0713.1914C19M14x1,519142820510,816 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Croatia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33