Product groups

Item description/product images

DescriptionMaterial:Housing and nut die-cast zinc.
T-grip plastic PA6 GF 30.
Flat seal rubber.
Version:Housing and nut chrome-plated.
T-grip black.
Note:Quarter-turn lock with T-grip. Right or left deployment. The lock can be installed pre-assembled. The fastening nut is an earthing nut with teeth one side.

Water and dust tight according to IP65.

The cylinder locks are supplied with 2 keys. The key can be removed in both positions (open and closed). All cylinders are indetical i.e. all locks can be opened with the same key (Euro key 5333).
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0526_DR Quarter-turn locks with T-grip 132 kB

Drawings

Item selection/filter

Order No.ActuationH

SWCADAcc.PriceOrder
K0526.1183T-Grip18,527 on request
K0526.2183lockable T-grip18,527 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Hong Kong
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33