Product groups
Clamp straps pivot steel
K1956

Clamp straps pivot steel

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Blue electro zinc-plated.Note:The strap provides instant height adjustment without blocks or shims and requires little space on the machine table. Designed for rugged use and highly suitable for clamping blanking and punching dies. Suitable mounting bolts for these clamps see K0698/K0699.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1956 Clamp straps pivot steel 271 kB

Drawings

Clamp straps pivot steel

Item selection/filter

Order No.suitable
for slot
width
suitable
fastening
screw
D

LL1L2L3L4L5BHH1CADAcc.PriceOrder
K1956.1212, 14M1213886823144828380-4057 on request
K1956.1616, 18M161813010129187438560-6590 on request
K1956.2020, 22M202214411232208046660-70103 on request
K1956.2424, 28M2425174135392410052760-85120 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Hong Kong
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33