K2012_ARubber-metal overhead element, Form A, external thread |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel. Natural rubber soft (Shore 45A), medium (Shore 60A), hard (Shore 70A).Version:Steel electro zinc-plated.Note:The rubber-metal overhead elements are suspension elements with built-in shear protection and are suitable for suspending lighting fixtures, apparatus and pipelines. These overhead elements can be subjected to tensile loads and smoothly absorb both impact and acceleration forces.Special features: DownloadHere is all the information as a PDF datasheet: